2x2 Tri-band (2.4G/5/6 GHz) Wi-Fi® 6E and Bluetooth Combo Solution

  • This page contains information on a preproduction product. Specifications and information herein are subject to change without notice. For additional information please contact your sales representative.

Roll over image to zoom in

Block Diagram

Choose a diagram:

IW623 Internal Block Diagram

IW623 Internal Block Diagram

IW623 Application

IW623 Application Diagram

Features

Wi-Fi Key Features

  • 2x2 radios
  • Wi-Fi 6E Tri-Band (2.4 GHz, 5 GHz and 6 GHz)
  • STA and mobile AP
  • Wireless multi-streaming
  • Adaptive scheduler
  • Agile channel switching
  • Wi-Fi TSF host clock sync between AP and STA
  • PCIe and SDIO host interface

Bluetooth Key Features

  • High speed, long range, advertising extensions
  • Isochronous channels supporting LE Audio
  • Integrated PA (+13 dBm)/LNA/SW
  • UART host interface

IW623 Product Family Offers

IW623 Operation Mode Host Interface
IW623P 2x2 (2.4/5/6 GHz) Wi-Fi 6E TB PCIe
IW623S 2x2 (2.4/5/6 GHz) Wi-Fi 6E TB SDIO

Documentation

Quick reference to our documentation types

2 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

Software

Quick reference to our software types.

Training

1 trainings

Support

What do you need help with?