S32 Debugger for S32 Platform

Click over video to play

Software Details

Features

IDE Compatibility

  • S32 Debugger is fully integrated into the S32 Design Studio IDE and accessible via Debug perspectives in the GUI

Main Features

  • Debug capabilities: run control, source level debugging, disassembly, registers and memory access Semihosting support
  • Memory Management Viewer for ArmV8 core architecture
  • Multicore target support, homogenous and heterogenous scenarios
  • Cross Triggering support for S32 families
  • Zephyr OS awareness with support to see the OS tasks and resources
  • Python scripting capability integrated in the GDB client for automation and flexibility for extending functionalities
  • Flash programming support for read, write, verify Flash memory
  • Support to program the external EEPROM memory over JTAG
  • Low level component with TCL scripting capability for Low level JTAG debugging

S32 Debug Probe

  • Designed to work with S32 Debug Probe to provide a complete debugging solution integrated in S32 Design Studio IDE Connection to S32 Debug Probe using USB or Ethernet connection
  • Capability to connect to a S32 Debug Probe connected to a remote PC from the host computer

OS support

  • Microsoft® Windows® 10/11 64-bit OS (with 32&64-bit binaries) and Ubuntu 20.04 (64 bit) host operating systems

Python support

  • Python 3.10 environment for Arm® Core and Python 2.7 for Accelerator Cores

Supported Devices

  • S32V234: S32V2 Processors for Vision, Machine Learning and Sensor Fusion
  • S32K3: S32K3 Microcontrollers for Automotive General Purpose
  • S32K39-37-36: S32K39/37/36 Microcontrollers for Electrification Applications
  • S32R45: S32R45 High-Performance Processor for Imaging Radar
  • S32K1: S32K1 Microcontrollers for Automotive General Purpose
  • S32M2: S32M2 Integrated Solution for 12V Motor Control
  • S32R41: S32R41 High-Performance Processor for High-Resolution Radar
  • S32G3: S32G3 Processors for Vehicle Networking
  • S32G2: S32G2 Processors for Vehicle Networking
  • S32E2: S32E2 Safe and Secure High-Performance Real-Time Processors with Actuation Support
  • S32N5: S32N5 Vehicle Super-Integration Processor
  • SAF85XX: High Performance 77GHz RFCMOS Automotive Radar One-Chip SoC
  • S32Z2: S32Z2 Safe and Secure High-Performance Real-Time Processors
  • S32R47: S32R47 High-Performance Imaging Radar Processor for Automotive and Industrial Applications
  • SAF86XX: One-Chip RFCMOS Automotive Radar SoC for Distributed Architectures

Downloads

Quick reference to our software types.

2 downloads

Note: For better experience, software downloads are recommended on desktop.

Design Resources

Hardware

Quick reference to our board types.

1-5 of 20 hardware offerings

Show All

Support

What do you need help with?