Sign in to access this content and additional site features.
The OM25180FDK development kit can be used as a simple standard reader without modification, to define and optimize the analog settings for any connected antenna and to develop any RFID and NFC application based on the NFC Reader Library.
It contains a PNEV5180B CE/FCC-compliant board with a 32-bit NXP® LPC1769 microcontroller, different antennas optimized for EMVCo and NFC applications, antenna matching PCBs and PN5180 samples in HVQFN package.
Ask NFC community, get expert advice from the developer community