FRDM i.MX 8M Plus Development Board

Roll over image to zoom in

Block Diagram

FRDM i.MX 8M Plus Development Board

FRDM-IMX8MPLUS-BD

Supported Devices

Analog and Mixed Signal

Real-Time Clocks

Interfaces

3.3 V / 5 V IO CAN Transceivers

General Purpose I/O (GPIO)

USB Interfaces

Processors and Microcontrollers

i.MX 8 Applications Processors

Power Management

5 V PMIC Solutions

Wireless Connectivity

Wi-Fi® + Bluetooth® + 802.15.4

Features

Processor

  • i.MX 8M Plus Quad applications processor
  • 4x Arm® Cortex-A53 up to 1.8 GHz
  • 1x Arm® Cortex-M7 up to 800 MHz
  • Cadence® Tensilica® HiFi4 DSP up to 800 MHz
  • Neural processing unit

Memory​

  • 4 GB LPDDR4
  • 32 GB eMMC 5.1
  • 32 MB Quad Serial Peripheral Interface (QSPI) NOR

Display and Camera Interfaces

  • 1x Mobile Industry Processor Interface -Display Serial Interface (MIPI-DSI) interface (Flexible Printed Circuit (FPC) 22-Pin connector)
  • 2x Low-voltage differential signaling (LVDS) interface (40-Pin header)
  • 2x Mobile Industry Processor Interface - Camera Serial Interface (MIPI-CSI) interfaces (FPC 22-Pin connector)
  • 1x HDMI 2.0a connector with enhanced Audio Return Channel (eARC)

Wireless​

  • u-blox MAYA-W276-00B Tri-Radio Wi-Fi 6, Bluetooth 5.4 and 802.15.4 module; 802.15.4 radio supporting Thread and Zigbee

Audio​

  • Audio digital-to-analog converter (DAC)
  • Microphone/headphone jacks

Connectivity​

  • *DNP M.2 socket
  • 2x 10/100/1000 Ethernet port (1x with Time-Sensitive Networking (TSN))
  • USB 3.0 Type A
  • USB 3.0 Type C
  • Peripheral Component Interconnect express (PCIe) M.2 interface
  • 2x20 Expansion Interface (EXPI)
  • I²C and Controller Area Network Header (CAN HDR)

Debug​

  • JTAG Connector
  • UART via USB-Type C

Buy Options

FRDM-IMX8MPLUS-Image

Click to expand

FRDM-IMX8MPLUS
Active

FRDM i.MX 8M Plus Development Board.

$110.00 USD
In Stock :30
Order from distributors

Documentation

Quick reference to our documentation types

9 documents

Compact List

Quick Reference Guide (1)
Release Note (1)
Supporting Information (2)
Training Presentation (1)
User Guide (3)
User Manual (1)

Design Resources

Related Hardware

Quick reference to our board types.

4 hardware offerings

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.