Evaluation Kit for the i.MX 8M Plus Applications Processor

Roll over image to zoom in

Supported Devices

Processors and Microcontrollers

i.MX 8 Applications Processors

Features

Processor

  • i.MX 8M Plus Quad applications processor
  • 4x Arm® Cortex-A53 up to 1.8 GHz
  • 1x Arm® Cortex-M7 up to 800 MHz
  • Cadence® Tensilica® HiFi4 DSP up to 800 MHz
  • Neural Processing Unit

Memory

  • 6 GB LPDDR4
  • 32 GB eMMC 5.1
  • 32 MB QSPI NOR

Display and Camera Interfaces

  • 1x MIPI-DSI interface (Mini-SAS connector)
  • 1x LVDS interface (Mini-SAS connector)
  • 2x MIPI-CSI interfaces (Mini-SAS connector)
  • 1x HDMI 2.0a connector with eARC

Wireless

  • AzureWave AW-CM276MA (NXP 88W8997): Wi-Fi 5 (802.11ac) 2x2 dual-band (2.4/5GHz) and Bluetooth 5.1

Audio

  • Audio DAC
  • Microphone/headphone jacks

Connectivity

  • 2x 10/100/1000 Ethernet port (1x w/ TSN)
  • USB 3.0 Type C for Power
  • USB 3.0 Type A
  • USB 3.0 Type C
  • PCIe M.2 interface
  • 2x CAN DB9 Female connectors

Debug

  • JTAG Connector

Tools and OS support

  • Linux
  • Android
  • FreeRTOS

Buy Options

8MPLUSLPD4-EVK-Image

Click to expand

8MPLUSLPD4-EVK
Active

Evaluation Kit for the i.MX 8M Plus Applications Processor.

$488.00 USD
In Stock :11
Order from distributors

Documentation

Quick reference to our documentation types

1-10 of 37 documents

Compact List

Application Note (2)
Application Note Software (1)
Data Sheet (2)
Errata (1)
Fact Sheet (1)
Quick Reference Guide (1)
Reference Manual (1)
Release Note (4)
Supporting Information (23)
User Guide (1)

Design Resources

Related Hardware

Quick reference to our board types.

3 hardware offerings

Design Files

Quick reference to our design files types.

4 design files

Software

Quick reference to our software types.

1-5 of 107 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Training

3 trainings