S32K116-Q048 Evaluation Board for Automotive General Purpose

Roll over image to zoom in

Product Details

Supported Devices

Interfaces

Automotive LIN Solutions

Power Management

12 V, 24 V, and 48 V SBC Solutions

Processors and Microcontrollers

S32K Auto General-Purpose MCUs

Features

Adapters

  • OpenSDA: Serial and Debug Adapter with support for several industry-standard debug interfaces

Size and Price

  • Small form factor size 4.5” x 2.3”
  • Low cost

Compatibility

  • Arduino® UNO pint-out compatible with expansion “shield” support

Interfaces

  • On-board connectivity for CAN, LIN, UART/SCI

Power

  • Flexible power supply options: micro USB or external 12 V supply

Components

  • 2 x touchpads
  • 1 x potentiometer for precise voltage and analog measurement
  • 1 x RGB LED
  • 2 x push buttons

Buy Options

S32K116EVB2Q048-Image

Click to expand

S32K116EVB2Q048
Active

S32K116-Q048 Evaluation Board for Automotive General Purpose.

$105.00 USD
In Stock :25
Order from distributors

Documentation

Quick reference to our documentation types

1-10 of 20 documents

Compact List

Application Note (16)
Application Note Software (1)
Brochure (1)
Quick Reference Guide (1)
User Guide (1)

Design Resources

Related Hardware

Quick reference to our board types.

1-5 of 12 hardware offerings

Show All

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

1-5 of 9 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?