KEA General Purpose Evaluation Board

FRDM-KEAZ128

Roll over image to zoom in

Product Details

Select a section:

Features

Connectivity

  • On-chip connectivity for CAN, LIN, UART/SCI, and SPI
  • Easy access to the MCU I/O header pins for prototyping

Power Management

    Flexible power supply options

  • microUSB or external 12 V power supply

Debug

  • Integrated open-standard serial and debug adapter (OpenSDA) with support for several industry-standard debug interfaces

Support

  • Supports KEAZ128 (5 V) microcontrollers
  • Platform supports scalability up to 176 pins
  • Arduino® UNO footprint-compatible with expansion “shield” support

Size

  • Small form factor size up to 6 x 4 inches

Components

  • Potentiometer for precise voltage and analog measurement
  • RGB LED

Buy Options

  • FRDM-KEAZ128Q80

  • KEA128 Freedom board supporting CAN and LIN communication.

  • $105.00 USD
  • For a quantity of 1
    • Availability: In stock
    • Inventory: 1
    • Shipping: Normally ships 1-2 business days
Buy from NXPBuy From Distributor
  • FRDM-KEAZ64Q64

  • FRDM-KEA64 Freedom board supporting CAN and LIN communication.

  • $105.00 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor
  • $105.00 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor

Documentation

Quick reference to our documentation types.

1-5 of 8 documents

Show All

Design Resources

Select a section:

Design Files

2 design files

  • Printed Circuit Boards and Schematics

    FRDM-KEAZ Freedom Evaluation Board – SCH

  • Printed Circuit Boards and Schematics

    FRDM-KEAZ Freedom Evaluation Board – BOM

Software

1-5 of 6 software files

  • BSP, Drivers and Middleware

    LIN2.x and SAE J2602 Stack

  • BSP, Drivers and Middleware

    MSCAN driver for Kinetis EA devices

  • BSP, Drivers and Middleware

    Sample Software Drivers for KEAZ64/128 using S32DS

  • BSP, Drivers and Middleware

    EEPROM emulation driver for KEA128 and KEA8

  • BSP, Drivers and Middleware

    FRDM-KEAZ Freedom Evaluation Board – QSP

Show All

Note: For better experience, software downloads are recommended on desktop.

Training

1 trainings