Layerscape LS1043A Reference Design Board

Roll over image to zoom in

Block Diagram

Layerscape LS1043A

The Layerscape LS1043A reference design board

Supported Devices

Processors and Microcontrollers

Layerscape Processors

Features

Processor

  • LS1043A quad-core processor based on Arm® Cortex®-A53 at 1.5 GHz
  • Supports single-ended clock input for generating various device frequencies

Memory

  • Supports 2 GB DDR4 SDRAM discrete devices
  • 32-bit DDR4 bus
  • Supports data rates of up to 1600 MT/s
  • 128 MB NOR flash, 16-bit
  • 512 MB SLC NAND flash with ECC support
  • SDHC port connects directly to a full SD/MMC slot
  • 16 MB high-speed flash memory (up to 108 MHz in the single-transfer rate mode)

Ethernet

  • x1 RJ45 connector for Ethernet 10G support
  • x4 RJ45 connector for QSGMII support UART
  • One RJ45 to DB9 connector with two UART ports
  • UART1 is routed to CMSISDAP circuit and supports USB port to access serial port as a console

Basic Peripherals and Interconnect

  • One PCIe slot
  • One mini-PCIe connector
  • Two super-speed USB 3.0 type A ports
  • Supports x 1 USB 2.0 connection on the mini-PCIe connector

Additional Features

  • JTAG/COP for debugging
  • Thermal monitor

Buy Options

LS1043ARDB-PD-Image

Click to expand

LS1043ARDB-PD
Active

Layerscape LS1043A Reference Design Board.

$1437.50 USD
Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types

5 documents

Compact List

Application Note (2)
Fact Sheet (1)
Quick Reference Guide (1)
Reference Manual (1)

Design Resources

Related Hardware

Quick reference to our board types.

1 hardware offering

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

1-5 of 7 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?