P5040/P5021 QorIQ® Reference Development System

Roll over image to zoom in

Product Details

Select a section:

Supported Devices

Processors and Microcontrollers

P-Series

Features

Microcontroller

  • Based on the 64-bit e5500 core, offering speeds of 1.8 to 2.2 GHz
  • 20 SerDes lanes running at up to 5 GHz
  • Data Path Acceleration Architecture

Memory

  • DDR3 Memory Support

Connectivity

  • Two x4 PCI Express slots
  • Two vertical SATA connectors
  • Two 10/100/1000 Ethernet ports with no add-in cards

Support

  • Can support NXP®'s XAUI-RISER and SGMII-PEX-RISER option cards, optional SGMII-PEX-RISER expands 10/100/1000 port count to five

Documentation

Quick reference to our documentation types.

2 documents

Design Resources

Select a section:

Software

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?