NTAG® SmartSensor with Temperature Sensor and Digital IOs

Roll over image to zoom in

Product Details

Block Diagram

NHS3100 Block Diagram

NHS3100 Block Diagram

Features

System

  • Cortex-M0+ processor running at frequencies of up to 8 MHz
  • Cortex-M0+ built-in Nested Vectored Interrupt Controller (NVIC)
  • Arm serial wire debug
  • System tick timer
  • IC reset input

Memory

  • 32 kB on-chip flash programming memory
  • 4 kB on-chip EEPROM of which 256 bytes can be write protected
  • 8 kB SRAM

Digital Peripherals

  • Up to 12 General-purpose I/O (GPIO) pins with configurable pull-up/pull-down resistors and repeater mode
  • GPIO pins, which can be used as edge and level sensitive interrupt sources
  • High-current drivers/sinks (20 mA) on four GPIO pins
  • High-current drivers/sinks (20 mA) on two I²C-bus pins
  • Programmable WatchDog timer (WDT)

Analog Peripherals

  • Temperature sensor with:
    • ±0.5 °C absolute temperature accuracy between −40 °C and 0 °C
    • ±0.3 °C absolute temperature accuracy between 0 °C and +45 °C
    • ±0.5 °C absolute temperature accuracy between +45 °C and +85 °C

Communication Interfaces

  • NFC/RFID ISO 14443 type A interface
  • I²C-bus interface supporting full I²C-bus specification and Fast-mode with a data rate of 400 kbit/s, with multiple address recognition and monitor mode

Clock Generation

  • 8 MHz internal RC oscillator, trimmed to 2%, accuracy, which is used as the system clock
  • Timer oscillator operating at 32 kHz linked to the RTC timer unit

Power Control

  • Support for 1.72 V – 3.6 V external voltages
  • The NHS3152 can also be powered from the NFC field
  • Activation via NFC possible
  • Integrated Power Management Unit (PMU) for versatile control of power consumption
  • Four reduced power modes for Cortex-M0+: Sleep, Deep-sleep and Deep power-down and Battery-off
  • Power gating for each analog peripheral for ultra-low power operation
  • < 50 nA IC current consumption in Battery-off mode at 3.0 V
  • Power-On Reset (POR)

General

  • Unique Device Serial Number For Identification

Product Longevity Program

Part numbers include: NHS3100, NHS3100UK, NHS3100W8.

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1-5 of 8 documents

Show All

Design Files

Hardware

Quick reference to our board types.

4 hardware offerings

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

5 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

Support

What do you need help with?