Robust 5 V Architecture for Harsh Environments
Designed for reliable operation in electrically noisy industrial conditions, with full support for both 3 V and 5 V systems and compatibility with 5 V sensors.
Important: This page contains secure information about our products. Sign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: Authentication is required to view secure content.
reenter your passwordThe MCX E series of Arm® Cortex®-M4F and Arm® Cortex®-M7 microcontrollers are built for high-reliability industrial and IoT applications, offering robust 5 V operation, up to 4 MB Flash, 512 kB SRAM and integrated functional safety. Designed for harsh environments, they extend the Kinetis E legacy with enhanced safety (IEC 61508) and EdgeLock® security for a secure-by-design approach.
Key features include CAN-FD, 10/100 Ethernet, low-power serial interfaces and advanced motor control via 8 FlexTimers(E24) or 3 eMIOS modules(E31). The series supports 24/7 operation up to 135 °C and is backed by precertified safety libraries and documentation for critical applications.
Accelerate your development with the MCUXpresso Developer Experience, VS Code integration, RTOS support and the FRDM ecosystem for rapid prototyping and streamlined development.
Designed for reliable operation in electrically noisy industrial conditions, with full support for both 3 V and 5 V systems and compatibility with 5 V sensors.
MCX E Series offers program flow monitor, full data integrity on flash, SRAM, registers and cloak, power and temperature monitoring.
MCUXpresso IDEs, SDK, secure provisioning and configuration tools help speed-up development time with high-quality software and tools.
Built for rugged edge environments, MCX E Series powers industrial and IoT with 5 V, safety and scalable performance.
When you see EdgeLock Assurance, you'll know it's designed to meet industry standards.
Design with confidence and efficiently achieve system-level compliance using this functional safety program.
Community
Take advantage of the thousands of technical Q&A in our online engineering communities.
Videos
Explore a mix of different videos around the MCX E Series.
Software and Tools
Supported by the MCUXpresso suite of software and tools.
The MCX E247 FRDM development board is a compact and low-cost board for safe and robust industrial applications.
The MCX E24 series supports robust operation at 5.5 V for electrically noisy environments.
Read the MCX factsheetDiscover the advanced features and capabilities of the MCX E Series.
Read the MCX E overview