Important: This page contains secure information about our products. Sign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: Authentication is required to view secure content.
reenter your passwordNXP's power management portfolio delivers scalability and flexibility for your next designs. NXP's 5 V PMIC portfolio optimizes power and simplifies supply sequencing for various applications processors. These PMICs integrate both switching and linear regulators required for a total system solution. They may also integrate battery management functions that include the battery charger, coin-cell charger and power path selection.
Our PMICs can be configured via OTP and combined to provide a dedicated system solution that includes deliverables for ASIL B/ ASIL D / SIL 2 functional safety requirements.
With tight integration alongside NXP MCUs and MPUs, our 5 V PMIC solutions simplify design and accelerate time to market.
Choosing the right product just got easier. View all product finder tools.
30 A dual-phase safety core supply regulator with PFM, AVP and ADC current/voltage monitoring.
Ultra low power charger + gauge PMIC for RT500, RT600 and RT700.
Multi-channel PMIC for high performance i.MX95 applications.
Multi-channel (4) PMIC for automotive radio applications.
Multi-channel (5) PMIC for automotive applications fit for ASIL B safety level.
9-Channel PMIC for high-performance applications, fit for up to SIL-2.
3.0 MHz, 500 mA, DC-to-DC Boost Converter.
3.0 MHz, 500 mA, DC-to-DC Boost Converter.
3.0 MHz, 300 mA, DC-to-DC Boost Converter.
PMIC for application as low-power microcontrollers or similar applications powered by Li-Ion battery.
PMIC for i.MX 8M Mini/Nano/Plus ideal for IoT and industrial applications.
Single chip power management IC (PMIC) designed to support i.MX 93x family processor.
Single chip AEC Q100 grade 2 automotive power management IC (PMIC) specifically designed to support i.MX 93x family.
PMIC for i.MX 8ULP ideal for industrial, smart home and mobile applications.
PMIC for the complete i.MX 6 portfolio ideal for entry infotainment and connected radio.
PMIC with 1 A Li+ linear battery charger for low power processor systems.
PMIC for application processors with i.MX 8M family ideal to power low-cost consumer applications.
PMIC designed for S32Z/E2 processors, attached to NXP front system supply families.
PMIC for automotive applications using high-performance and low-power requirements such as ADAS, vision and radar.
PMIC for automotive applications, which integrates a high performance 12 A buck converter to power high-end automotive processors.
7-Channel power management integrated circuit for high-performance applications.
NXP offers evaluation boards and reference designs that make secure edge solutions connected and efficient with innovative analog technologies. Start today.
Introducing the PF9453 PMIC in a compact QFN for i.MX 91/93 and Simple Linux Platforms. Perfect for smart homes, appliances, EVSE and industrial systems.
Community
Connect the PMIC community for sharing and getting help on your power management questions.
This webinar introduces and gives a complete overview of our BYLink System Power Platform, the missing link to safely power all ECUs.
Keep learning about the different components in the SDV revolution: from IVN to power management and processing.
NXP BYLink Power Management ICs provide safety and power scalable solutions for platform integration.
Sign in to read the whitepaper