MPC8536E Communications Processors

  • MPC8536 device is "Not recommended for new designs", please use the replacement families Power Architecture (T1023, T1040 ,T1042), \n Arm Architecture (LS1023A).

Block Diagram

NXP PowerQUIICC MPC8536E Communications Processor Block Diagram

NXP<sup>&#174;</sup> PowerQUIICC MPC8536E Communications Processor Block Diagram

Features

  • e500 core, built on Power Architecture® technology, scaling up to 1.5 GHz
  • 32 KB I/D L1 cache
  • 512 KB L2 cache
  • 64-/32-bit DDR2/DDR3 memory controller up to 667 MHz data rate
  • Integrated security engine
    • DES, 3DES, MD-5, SHA-1/2, AES, RSA, RNG, Kasumi F8/F9 and ARC-4 encryption algorithms
  • High-speed interconnects
    • 3 x PCI Express®
    • PCI
  • Advanced power management controller
  • 4 channel DMA controller
  • 2 x I²C
  • DUART
  • eSPI and enhanced local bus
  • GPIO
  • 2 x GbE with SGMII support
  • 3 x USB
  • 2 x SATA multiplexed with SGMII
  • SD/MMC interfaces
  • IEEE® 1588 support
  • 783-pin FC-PBGA package
  • This product is included in NXP®.s product longevity program, with assured supply for a minimum of 10 years after launch
  • Buy/Parametrics










































































































    Documentation

    Quick reference to our documentation types

    1-10 of 47 documents

    Compact List

    Application Note (28)
    Application Note Software (1)
    Data Sheet (1)
    Fact Sheet (5)
    Package Information (1)
    Product Brief (1)
    Reference Manual (5)
    Supporting Information (2)
    White Paper (3)

    Design Files

    Hardware

    Quick reference to our board types.

    1 hardware offering

    Software

    Quick reference to our software types.

    3 software files

    Note: For better experience, software downloads are recommended on desktop.

    Training

    1-5 of 10 trainings

    Show All

    Support

    What do you need help with?