Low-Ohmic Four-Pole Double-Throw Analog Switch
The QorIQ® T1040 quad-core and the T1020 dual-core communication processors support two or four integrated 64-bit e5500 Power Architecture® processor cores with high-performance data path acceleration architecture (DPAA) and network peripheral interfaces required for networking and telecommunications.
The T1040 and T1020 are the industry’s first 64-bit embedded processors with an integrated gigabit Ethernet switch. The T family is ideally suited for use in mixed control and data plane applications such as fixed routers, switches, integrated access devices, firewall and other packet filtering applications, as well as general-purpose embedded computing. Its high level of integration offers significant performance benefits and greatly helps to simplify hardware and software design.
The T1 family of devices is one of the industry’s most scalable, pin-compatible family of communications processors – and offers pin-compatible migration up to the higher-performance QorIQ T2081 device.

Note: To see the product features close this window.
| T1020 | T1022 | T1040 | T1042 | T2081 | |
|---|---|---|---|---|---|
| CPU | 2 e5500 | 2 e5500 | 4 e5500 | 4 e5500 | 4 e6500 (dual-threaded) |
| Core Frequency | 1200-1400MHz | 1200-1400MHz | 1200-1400MHz | 1200-1400MHz | 1500-1800MHz |
| DDR I/F | 1x DDR3L/4 to 1600MT/s | 1x DDR3L/4 to 1600MT/s | 1x DDR3L/4 to 1600MT/s | 1x DDR3L/4 to 1600MT/s | 1x DDR3/3L to 2133MT/s |
| Ethernet (with IEEE1588v2) | 8-Port GE Switch + 4x 1GE | 5x 1GE | 8-Port GE Switch + 4x 1GE | 5x 1GE | 2x 1/10GE + 6x 1GE |
| SERDES | 8 lanes (5GHz) | 8 lanes (5GHz) | 8 lanes (5GHz) | 8 lanes (5GHz) | 8 lanes (10GHz) |
| Package | Pin Compatible | ||||
| F104S8A | F104X8A | |
|---|---|---|
| Description | QSGMII PHY Standard Temperature | QSGMII PHY Extended Temperature |
| Operating Temperature (°C) | 0 - 125 | -40 - 125 |
| Package Type | 12x12, QFN, 138-pin, 0.65mm pin pitch | 12x12, QFN, 138-pin, 0.65mm pin pitch |
| Read More | Product Detail | |
Are you working with NXP processors or microcontrollers?
Don’t spend your money solving issues that NXP has already solved.
With NXP’s Premium Support, you’re getting expert help and a contractually obligated agreement for high-quality technical assistance. Enjoy guaranteed response times and direct access to NXP engineers who have likely already solved the issues you are facing.
Benefits include:Click here to discover how Premium Support can optimize your next design.

Low-Ohmic Four-Pole Double-Throw Analog Switch

3.3 V, Two Differential Channel, 2-1 Multiplexer/Demultiplexer Switch

16-Bit I²C-Bus and SMBus I/O Port with Interrupt
Bidirectional High-Side Power Switch for Charger and USB‑OTG Combined Applications
USB PD and Type-C Current-Limited Power Switch
Dual-Supply Translating Transceiver (Open-Drain, Auto-Direction Sensing)
|
|
|
|
|
|
|
|---|---|---|---|---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Quick reference to our documentation types
1-10 of 28 documents
Compact List
Please wait while your secure files are loading.
1 design file
Receive the full breakdown. See the product footprint and more in the eCad file.
Please wait while your secure files are loading.
1-5 of 11 hardware offerings








.png?imwidth=300)
.png?imwidth=300)

To find additional partner offerings that support this product, visit our Partner Marketplace.
Quick reference to our software types.
4 software files
Additional software available. View our featured partner solutions.
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.
1-5 of 16 software offerings
To find additional partner offerings that support this product, visit our Partner Marketplace.
1-5 of 25 engineering services
There are no results for this selection.
To find additional partner offerings that support this product, visit our Partner Marketplace.
2 trainings
7 trainings
To find additional partner offerings that support this product, visit our Partner Marketplace.