HVBMS Battery Junction Box (BJB)

Block Diagram

Choose a diagram:

HVBMS-BJB - 400 V using ETPL

HVBMS-BJB - 400 V using TPL

HVBMS-BJB - 400 V using CAN

HVBMS-BJB - 400 V using CAN

HVBMS-BJB - 800 V using ETPL

HVBMS-BJB - 800 V using TPL

Supported Devices

Battery Management

Battery Cell Controllers

Battery Communication ICs

Interfaces

CAN with Flexible Data Rate

Features

High Voltage Measurement

  • 7 high voltage measurements with high accuracy

Battery Current Measurement

  • Fully redundant current measurement
  • 0.5% measurement error (IC level only)

Temperature Measurement

  • Shunt temperature measurement for current measurement compensation
  • Pre-charge resistor temperature measurement

Isolation Measurement

  • Isolation resistance measurement between high voltage and low voltage domains

Communication

  • Two battery-internal communication options: Isolated electrical protocol link (ETPL) or standard CAN/CAN FD

Buy Options

RD-HVBMSCTBUN-Image

Click to expand

RD-HVBMSCTBUN
Active

HVBMS Reference Design Bundle Using ETPL.

$2699.00 USD
In Stock :20
Order from distributors
RD772BJBCANFDEVB-Image

Click to expand

RD772BJBCANFDEVB
Active

HVBMS Battery Junction Box (BJB).

$510.00 USD
In Stock :10
Order from distributors
RD772BJBTPLEVB-Image

Click to expand

RD772BJBTPLEVB
Active

HVBMS Battery Junction Box Using ETPL with MC33772C (BJB).

$882.05 USD
In Stock :9
Order from distributors
RD772BJBTPL8EVB-Image

Click to expand

RD772BJBTPL8EVB
Active

HVBMS Battery Junction Box (BJB).

$1065.73 USD
In Stock :2
Order from distributors

Documentation

Quick reference to our documentation types

2 documents

Compact List

Design Resources

Select a section:

Related Hardware

Quick reference to our board types.

2 hardware offerings

Training

1 trainings

Support

What do you need help with?