i.MX RT700 Evaluation Kit

Roll over image to zoom in

Block Diagram

i.MX RT700 Evaluation Kit

i.MX RT700 Evaluation Kit Block Diagram

Supported Devices

Processors and Microcontrollers

i.MX RT Crossover MCUs

Features

Processor

  • Compute Arm Cortex-M33 running up to 325 MHz
  • Sense Arm Cortex-M33 running up to 250 MHz
  • Compute Cadence HiFi4 DSP running up to 325 MHz
  • Sense Cadence HiFi1 DSP running up to 250 MHz
  • Internal 7.5 MB of static random access memory (SRAM)

Board Memory

  • Macronix Octal serial peripheral interface (SPI) Flash (64 MB) / Winbond quad serial peripheral interface (QSPI) Flash (64 MB)
  • Macronix Octal SPI Flash (64 MB) / Winbond HyperRAM 16-bit (512 MB)
  • Winbond HyperRAM 16-bit (512 MB)
  • SanDisk embedded MultiMediaCard (eMMC) (16 GB)

Debug Capabilities

  • 10-pin and 20-pin serial wire debug (SWD) connectors supporting external debug/trace probes
  • On-board debug probe with virtual COM (VCOM) and CMSIS-DAP or J-link firmware options

Expansion Connectors

  • Arduino expansion
  • peripheral module (PMOD) expansion
  • Mikroe click expansion
  • Expansion connector for 8-channel microphone board
  • improved inter-integrated circuit (I3C) header
  • Flexcomm header
  • FlexIO display header, which enables you to connect an optional thin-film transistor (TFT) Proto 5” CAPACITIVE from MikroElektronika (5” display board with capacitive touch)
  • FlexIO camera header, which enables you to connect and optional OV7675 camera
  • Mobile industry processor interface (MIPI) display connectors, which enables you to connect to optional MIPI displays available from NXP

User Interface

  • Reset and user buttons for easy testing of software functionality
  • User LEDs
  • Boot switch

Connectivity

  • High-speed eUSB native connectors
  • High-speed USB port with micro-A/B connector for the host or device functionality
  • SD card slot

Audio

  • Audio codec with stereo line out/headphone jack and mic in
  • Digital microphones (DMICs)
  • Analog mics
  • DMIC expansion connector supporting up to eight DMICs
  • External audio card connector

Buy Options

MIMXRT700-EVK-Image

Click to expand

MIMXRT700-EVK
Active

i.MX RT700 Evaluation Kit.

$187.23 USD
In Stock :22
Order from distributors
RK055HDMIPI4MA0-Image

Click to expand

RK055HDMIPI4MA0
Active

5.5" LCD Panel.

$90.85 USD
In Stock :9
Order from distributors
AUD-EXP-42448-Image

Click to expand

AUD-EXP-42448
Active

Multichannel Audio Codec Card for EVKs.

$44.85 USD
In Stock :6
Order from distributors
ZC143AC72MIPI-Image

Click to expand

ZC143AC72MIPI
Active

1.43" Wearable Display ZC143AC72MIPI.

$90.00 USD
In Stock :3
Order from distributors
G1120B0MIPI-Image

Click to expand

G1120B0MIPI
Active

1.2 inch wearable display, 390x390, 1-lane MIPI interface.

$90.85 USD
Pending Stock
Order from distributors
8CH-DMIC-Image

Click to expand

8CH-DMIC
Active

Configurable Digital Microphone Board.

$90.85 USD
Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types

1-10 of 34 documents

Compact List

Application Note (18)
Application Note Software (9)
Data Sheet (1)
Errata (1)
Quick Reference Guide (1)
Reference Manual (1)
User Guide (2)
User Manual (1)

Design Resources

Related Hardware

Quick reference to our board types.

1 hardware offering

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

4 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?