S32 Debug Probe

Click image to open expanded view

Block Diagram

Automotive General Block Diagram

 Automotive General Block Diagram

Supported Devices

Processors and Microcontrollers

S32V2 Vision MPUs

S32G Vehicle Network Processors

S32R Radar MCUs

S32Z and S32E Real-Time Processors

S32K Auto General-Purpose MCUs

S32M Integrated Solutions for MC

Features

Connectivity

  • Allows either USB or Ethernet (10/100) host connection for the developer workstation

Power Management

  • USB powered, even when using Ethernet

Debug

  • Supports debugging via JTAG interface
  • With the S32 Design Studio, S32 Debug Probe:
    • Programs system flash memory during debugging and development phases of the project
    • Controls the target development system even when the application system may have crashed during development
    • Offers complete system visibility and control, including reading/writing of CPU registers, memory mapped registers, block reading/writing of memories, single-step debugging, setting software and hardware breakpoints, and monitoring target system status
    • Gives control over the target system execution, including control of one or all cores and resets

Support

  • Automatically supports system voltage levels from 1.2 to 3.3
  • Supports all available core speeds and voltages for supported NXP Automotive Microcontrollers and Processors

Buy Options

S32DBGPROBE-Image

Click to expand

S32DBGPROBE
Active

S32 Debug Probe.

$525.00 USD
In Stock :16
Order from distributors

Documentation

Quick reference to our documentation types

3 documents

Compact List

Design Resources

Select a section:

Related Hardware

Quick reference to our board types.

3 hardware offerings

Software

Quick reference to our software types.

3 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?