Layerscape FRWY-LS1012A Board

FRWY-LS1012A

Roll over image to zoom in

Product Details

Block Diagram

Layerscape FRWY-LS1012A

FRWY-LS1012A Board Block Diagram

Supported Devices

Processors and Microcontrollers

Layerscape Processors

Features

Processor

LS1012ASE7KKB MCU
  • 1000 MHz CPU
  • 1 GT/s DDR3L
  • 212 FC-LGA

Memory

  • 16 MB serial NOR + 1 GB serial NAND QSPI 512 MB DDR3L SDRAM MicroSD card slot

Power Management

  • VR5100 Power Management IC

Connectivity

  • mikroBUS™ Click expansion connectors with I2C, SPI, UART and GPIO connectivity M2 connector to enable Wi-Fi and NFC applications Dual 1000Base-T Ethernet interfaces with RJ-45 connectors USB2.0/3.0 OTG Micro A/B connector

Audio

  • SGTL5000 Audio ADC / DAC with 3.5 mm microphone and headphone jacks

Debug

  • Additional debug via Cortex 10-pin JTAG connector and CMSIS DAP through a K20 microcontroller USB2.0 Micro A/B connector for debug

Tools and OS Support

  • A rich Linux development environment will be available initially via an early access release and will be included in the Layerscape SDK release

Buy Options

FRWY-LS1012A-PB-Image

Click to expand

  • $345.39 USD
  • For a quantity of 1
    • Availability: In stock
    • Inventory: 10
    • Shipping: Normally ships 1-2 business days
Buy from NXPBuy From Distributor

Documentation

Quick reference to our documentation types.

3 documents

Design Resources

Select a section:

Design Files

1 design file

Software

4 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?