Radar is a core ADAS technology for enhancing safety and convenience. NXP provides scalable portfolio of highly integrated, safe and secure family of products for the complete range of automotive radar applications for NCAP and beyond.
System designers require a portfolio of scalable, streamlined and highly-integrated processing platform that strikes the optimal balance of compute agility and power efficiency for the next-generation of radar solutions which can be paired together with high performance radar transceivers with very small form factor. Coupled with NXP’s complete solution offering of PMIC, CAN, Ethernet and Flexray products, NXP eases time of development for engineers when developing scalable solutions to meet the next generation safety requirements and applications.
Radar Systems NXPLive Demo
NXP Scalable Corner and Front Radar Solution
Groundbreaking Imaging Radar Technology Powered by NXP
The Importance of Radar with Executive VP Torsten Lehmann
Complete Radar System Solution
Achieve ISO 26262 with NXP Safety products and solutions
The Future of Freight Transport: European Platooning Challenge
BMW and NXP A new way of parking in New York City
Technology advances in ADAS toward self-driving
Millimeter Wave Radar for Breakthrough Auto Designs
The TEF810X “Dolphin” Car Radar Transceiver is a single-chip automotive FMCW radar transceiver for short-, medium- and long-range radar applications, covering the full car radar frequency band from 76 GHz to 81 GHz.
AN5375, The S32R27x is a 32-bit Power Architecture® based Microcontroller Unit (MCU) targeted for automotive applications.
AN12424 - The S32R274 is a 32-bit Power Architecture based Microcontroller (MCU) unit for automotive applications
The document introduces a complete system power solution using FS84/FS85 and PF502x family, such as PF5020, PF5023, and PF5024
The TEF810X is an automotive radar transceiver for all range radar applications, covering the full car radar frequency band from 76 GHz to 81 GHz.
Radar S32R45 Processor Fact Sheet.
Radar S32R29x Processor Fact Sheet for Corner Radar
The FS85/FS84 device family is developed in compliance with ASIL D process, FS84 is ASIL B capable and FS85 is ASIL D capable.
Application Brief: Automotive Radar Processors
NXP MCUs strike the optimal performance-per-watt balance for hardware-accelerated, high-resolution RADAR systems designed for safer, smarter vehicles
Radar Interference White Paper.
Within the new era often referred to as the Internet of Things (IoT)—the billions of “smart”, connected applications and devices in use today and expected in the coming decade—embedded technology is no longer just about the mechanical production of basic goods. The Internet of Things is an era of data and control automation, where connected devices and end nodes gather information and communicate with “smart” systems to solve real time problems (e.g. automatically adjusti
Learn how to use frameworks for developing radar signal processing flows to produce a target list on the hardware accelerators. Discover the features of the NXP radar software development kit (rSDK) and learn to integrate them into your software project to enable maximum performance and flexibility.
Learn how NXP’s low voltage PMICs provide safety, scalability and power management solutions with complex sequencing for automotive, industrial and networking.
Learn about the global radar market and how the RDK-S32R274 reference design can make a substantial impact on your product development cycle.
Learn more about the right partitioning to address autonomous driving applications from NCAP to L4.
Explore trends in automotive radar, supporting NCAP and autonomous architectures, as well as the current portfolio and new products.