FRDM Development Board for MCX E245/246/247 MCUs

Roll over image to zoom in

Block Diagram

MCX E245/246/247

FRDM-MCXE247 Block Diagram

Supported Devices

Processors and Microcontrollers

MCX E Series Microcontrollers

Features

Microcontrollers

  • MCX E247 general-purpose 32-bit microcontroller based on Arm Cortex M4F
  • Up to 112 MHz CPU performance with DSP and FPI support
  • Up to 2 MB flash, up to 256 kB SRAM

Connectivity

  • USB Type-C connectors (On-board MCU-Link debugger)
  • CAN/I3C/SPI/I²C/UART connector (Arduino, PMOD/mikroBUS, DNP)
  • 10 / 100 Mbit/s (RMII) LAN8741 Ethernet PHY and RJ45

Debug

  • On-board MCU-Link debugger with CMSIS-DAP
  • JTAG/SWD connector

Sensor

Expansion Options

  • Arduino® Header
  • FRDM Header
  • Pmod™ *DNP
  • mikroBUS™
  • FlexIO/LCD Header
  • FlexIO/Camera Header

User Interface

  • RGB user LED
  • Plus Reset
  • ISP
  • Wake up buttons

Buy Options

FRDM-MCXE247-Image

Click to expand

FRDM-MCXE247
Active

FRDM Development Board for MCX E245/246/247 MCUs.

$30.00 USD
In Stock :50
Order from distributors

Documentation

Quick reference to our documentation types

6 documents

Compact List

Application Note (2)
Quick Reference Guide (1)
Training Presentation (1)
User Guide (1)
User Manual (1)

Design Resources

Design Files

Quick reference to our design files types.

3 design files

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?