i.MX 8XLite Evaluation Kit

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

i.MX 8 Applications Processors

Power Management

5 V PMIC Solutions

12 V, 24 V, and 48 V SBC Solutions

Interfaces

I²C/I3C Multiplexers/Switches

CAN with Flexible Data Rate

Features

Processor

  • i.MX 8DualXLite applications processor
  • 2x Cortex-A35 @ up to 1.2 GHz
  • Cortex-M4 @ 264 MHz

Power Management

  • MPF7100BVMA1ES
  • MFS5600AMMA7ES

Memory

  • 1 GB 16-bit LPDDR4-2400
  • 32 GB eMMC 5.1
  • 64 MB Octal FlexSPI NOR flash

Connectivity

  • 1 Gbps Ethernet with TSN
  • USB 2.0 Type-C (x2)
  • SD card
  • CAN (x2)
  • 3.5 mm audio jack (x3)
  • M.2 connector (for Wi-Fi module interface)

Debug

  • JTAG 10-pin connector
  • Serial to USB connector

Additional Features

  • Integrated power management
  • V2X / Ethernet module interface
  • Parallel LCD interface
  • LEDs for power indication and general purpose use

Buy Options

MCIMX8DXL-WEVK-Image

Click to expand

MCIMX8DXL-WEVK
Active

i.MX 8XLite Evaluation Kit .

$799.00 USD
In Stock :17
Order from distributors

Documentation

Quick reference to our documentation types

3 documents

Compact List

Design Resources

Related Hardware

Quick reference to our board types.

Design Files

Quick reference to our design files types.

3 design files

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?