SABRE for Automotive Infotainment Based on the i.MX 6 Series for Automotive AVB Development

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

i.MX 6 Processors

Features

SABRE for Automotive Infotainment Based on the i.MX 6 Quad or i.MX 6DualLite CPU Card

  • Processor
    • i.MX 6 Quad processor running up to 1 GHz or i.MX 6 Dual Lite processor running up to 800 MHz
      * i.MX 6 Quad and i.MX 6 Dual Lite can be configured as an i.MX 6 Dual and i.MX 6 Solo processor for lower CPU load applications
  • Connectivity
    • MIPI CSI interface
    • SD Card Interface
    • High-speed USB OTG interface
    • 1.5 Gb/s SATA interface (i.MX 6 Quad only)
    • Ethernet daughter card connector
      • Atheros Gigabit Ethernet Phy (included in kit)
      • Broadcom®BroadR-Reach® Ethernet PHY or Switch for automotive AVB support (ordered separately)
  • Display
    • LVDS output
    • HDMI display interface
  • Memory
    • 2 GB x 64 DDR3 running up to 532 MHz (1066 MHz DDR): i.MX 6 Quad CPU card
    • 2 GB x 64 DDR3 running up to 400 MHz (800 MHz DDR): i.MX 6 Dual Lite CPU card
    • 32 MB 16-bit parallel NOR flash
    • 8-bit NAND flash socket
  • Debug
    • JTAG and UART interfaces

SABRE for Automotive Infotainment Based on the i.MX 6 Series Base Board

  • Connectivity
    • I2C module connector
    • De-serializer input for video/camera input
    • Triple video DAC with analog video inputs for video/camera input
    • Dual USB host connectors
    • GPS module connector (UART)
    • Bluetooth® module connector (I2S + UART)
    • SD card interface (Wi-Fi® modules or data cards)
    • MLB 25/50 INIC interface
    • Low and high-speed CAN interfaces
  • Display Second LVDS output
  • Audio
    • Multichannel audio codec and I/O for up to eight channel outputs, one stereo line input, and two microphone inputs
    • Broadcast tuner module connector
    • Sirius/XM radio module connector
    • S/PDIF receive interface

Documentation

Quick reference to our documentation types.

1 documents

Related Hardware

Quick reference to our board types.

1 hardware offering

  • iC5000 BlueBox
    Test Accessories and Debugger

    iC5000 BlueBox

Design Files

Quick reference to our design files types.

4 design files

Software

Quick reference to our software types.

1-5 of 8 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?