Technical content and expertise to help jump start your design and get you to production faster.
Start your designDownload our latest development and embedded software solutions.
Expedite time-to-market with our extensive lineup of development kits.
Jump-start your design with proven hardware and software solutions.
Get the latest specifications in our technical documentation library.
Further your technical expertise with online and in-person instruction.
Get comprehensive paid support to fast-track your product development.
Design ideas, demo videos, quality answers. Connect with NXP professionals and other knowledgeable designers ready to help.
Software, documentation, evaluation tools. The resources to build comprehensive solutions and accelerate your time to market.
Access our design resource libraryWe're always looking for passionate and talented people to work with us.
Join our teamThe Pins Tool for i.MX Application Processors is the successor of Processor Expert® Software for i.MX Processors. The new Pins Tool makes pin configuration easier and faster with an intuitive and easy user interface, which then generates normal C code that can then be used in any C and C++ application. The Pins Tool configures pin signals from multiplexing (muxing) to the electrical properties of pins, and it also creates Device Tree Snippets Include (.dtsi) files and reports in CSV format.
The Pins Tool for i.MX Application Processors is installed as a desktop tool which then loads additional device information through a network connection, but does otherwise not need internet connection. It does not require a project setup, as all the settings are stored in text and generated source files, which then can be easily stored in a version control system or exchanged with other users.
The Pins Tool for i.MX Application Processors makes it easy and fast to configure the hardware and pins of the i.MX processors, without the need for extensive hardware knowledge.