MPC5775E 3-phase PMSM Development Kit

Roll over image to zoom in

Block Diagram

Choose a diagram:

MCSPTR2A5775E architecture Block Diagram

MCSPTR2A5775E architecture Block Diagram

MCSPTR2A5775E FOC Control Loop

MCSPTR2A5775E FOC Control Loop

Supported Devices

Products

No Longer Manufactured

Interfaces

Automotive Ethernet PHYs

Power Management

12 V, 24 V, and 48 V SBC Solutions

Power Drivers

Pre-Drivers

Processors and Microcontrollers

Ultra-Reliable MPC57xx MCUs

Features

Microcontrollers (MCUs)

  • 32-bit Power Architecture based MPC5775E

System Basic Chip (SBC)

  • FS6520: Safety Power System Basis Chip with CAN Flexible Data Transceiver

Transceivers

  • TJA1145: High-speed CAN transceiver for partial networking
  • TJA1100HN: IEEE 100BASE-T1 compliant Automotive Ethernet PHY Transceiver

Integrated Circuit (IC)

  • MC33937: 3-Phase Field Effect Transistor Pre-driver

Hardware Features

  • MPC5775E-EVB: MPC5775E evaluation board with Ethernet, LIN and CAN connectivity support, JTAG and OpenSDA programming/debugging
  • 3-phase PMSM/BLDC Low-Voltage Power Stage based on the MC33937A
  • 3-phase PMSM motor with resolver, 25V per phase, 3000 RPM, 0.51Nm, 160W, 7.6A,
  • Flexible Processing Topology for Motor Control:
    • eTPU can emulate the PWM periphery and performs resolver processing through SD ADC, allowing the CPU to be partially offloaded from motor control tasks deployed for advanced MC algorithms.
    • eTPU can perform a complete motor control algorithm allowing the core to be fully offloaded from MC tasks

Software Features

Interfaces

  • On-board for CAN
  • On-board for LIN
  • On-board Ethernet
  • On-board OpenSDA debug interface (including serial communication)
  • JTAG debug interface

Enablement

  • ANSI-C based example software created in S32 Design Studio for Power Architecture
  • FreeMASTER and Motor Control Application Tuning (MCAT) Tool for application tuning and variables tracking at different levels of the control structure

Motor Control capabilities

  • Low-voltage 3-phase permanent magnet motor: BLDC or PMSM
  • 12-24 V, up to 200 W power
  • Single, dual, and triple shunt current sensing
  • Resolver/Hall/Encoder/Sensorless position sensor

Compatibility

  • MTRCKTSPS5744P: MPC5744P Development Kit for 3-phase PMSM
  • RDGD3100I3PH5EVB: 3-Phase Reference Design for HybridPACKDrive IGBT/SiC Module featuring GD3100
  • RDGD3100F3PH5EVB: 3-Phase Reference Design for Fuji M653 IGBTs featuring GD3100

Buy Options

MCSPTR2A5775E-Image

Click to expand

MCSPTR2A5775E
Active

MPC5775E Development Kit for 3-phase PMSM motor control targeting ISO 26262 ASIL D.

$1799.00 USD
Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types

4 documents

Compact List

Design Resources

Related Hardware

Quick reference to our board types.

1 hardware offering

Design Files

Quick reference to our design files types.

3 design files

Software

Quick reference to our software types.

1-5 of 7 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Training