PF8200/PF8100 Programming Board

Roll over image to zoom in

Block Diagram

Choose a diagram:

KITPF8200FRDMPGM Block Diagram

PF8100/PF8200 Multi-channel PMIC Block Diagram

KITPF8200FRDMPGM Block Diagram 2

PF8101/PF8201, 9-channel PMIC Block Diagram

KITPF8200FRDMPGM Block Diagram 3

PF8121, 12-channel PMIC Block Diagram

Supported Devices

Power Management

5 V PMIC Solutions

Features

Programming Socket

  • Clamshell 56-pin QFN socket

System Features

  • 5.0 V operating input voltage range (from USB connector)
  • Integrated boost converted to supply VDDOTP programming voltage
  • USB to I²C communication via the FRDM-KL25Z interface
  • In-line programming interface connector

Buy Options

KITPF8200FRDMPGM-Image

Click to expand

KITPF8200FRDMPGM
Active

PF8200/PF8100 Programming Board.

$193.20 USD
In Stock :6
Order from distributors

Documentation

Quick reference to our documentation types

2 documents

Compact List

Design Resources

Related Hardware

Quick reference to our board types.

5 hardware offerings

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

3 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?