NXP offers multiple parallel streams of Linux releases. These streams provide customers with a choice between access to the latest and rapid ecosystem innovations and longer-term software stability.
NXP-Linux-mainstream - Quarterly releases based on the latest Yocto Project version and latest Linux LTS (Long Term Support) kernel version.
NXP-Linux-LTS streams - Triannual (every 4 months) releases based on Yocto Project LTS version and Linux LTS kernel version.
Quickly get your Linux based designs started with the full-featured and energy-efficient i.MX family of processors by using 'unified' NXP-Linux-mainstream releases and/or NXP-Linux-LTS releases. Our goal is to provide you with a comprehensive Linux environment that is easy to develop your designs with thus reducing your time to market.
Linux board support packages (BSPs) are tested and certified ensuring a fully operational toolchain, kernel and board specific modules that are ready to use together within a fixed configuration for i.MX hardware. These BSPs provide the foundation you need to begin your project quickly.
The 'unified' Linux Board Support Package (BSP) supports the Linux Operating System (OS) on all i.MX application processors from i.MX 6 family onwards. It provides the necessary software to interface the standard open-source Linux kernel to the i.MX hardware.
Linux board support packages (BSPs)
Are tested and certified, ensuring a fully operational toolchain, kernel and board specific modules that are ready to use together within a fixed configuration for i.MX hardware.
Provide the foundation you need to begin your project quickly.
Supports the Linux Operating System (OS) on all i.MX application processors from i.MX 6 family onwards.
Provides the necessary software to interface the standard open-source Linux kernel to the i.MX hardware.
Note: Some features of a chip or evaluation board may not be enabled. Please refer to the relevant documentation—such as release notes, user guides, and reference manuals—for detailed information, including the versions of the kernel, glibc, and GCC, as well as the applications and services included in a given release.
"Linux Multimedia Codecs Documentation and Sources 11.09 for i.MX53 for the Quick Start boards.Updated with the Linux 11.09 patch release and the 2.0.5 Open Max files.
Built on the EDIMM 2.0 standard and powered by NXP® i.MX952, the SoM delivers energy-efficient edge computing for AI-driven vision and sensor fusion. Featuring 2.0 eTOPS ...
SRG091X uses NXP’s i.MX91 chipset, includes CPU, PMIC, eMMc(or SPI Nand Flash) and LPDDR, this CPU integrates a Arm Cortex-A55 CPU core with a maximum operating frequenc...
SRG091X-W uses NXP’s i.MX91 and IW610G chipsets, includes CPU, PMIC, eMMc(or SPI Nand Flash), LPDDR and WiFi combo(WiFi6, BLE 5.4, Thread and Zigbee), this CPU integrate...
SRG093X uses NXP’s i.MX93 chipset, includes CPU, PMIC, eMMc(or SPI Nand Flash) and LPDDR, this CPU integrates dual-core Arm Cortex-A55 CPU with a Cortex-M33 microcontrol...
SRG093X-W uses NXP’s i.MX93 and IW610G chipsets, includes CPU, PMIC, eMMc(or SPI Nand Flash), LPDDR and WiFi combo(WiFi6, BLE 5.4, Thread and Zigbee), this CPU integrate...
The phyFLEX-i.MX 93 is a 37 × 40 mm PHYTEC SOM built on the standardized FPSC platform. FTGA construction, flexible configurations, and pin compatibility across phyFLEX S...
The phyCORE-i.MX 6UL/6ULL is a compact 36 × 36 mm Direct Solder Connect SOM designed for low-power, general-purpose applications. PHYTEC integrates the processor, memory,...
The phyCORE-i.MX 8M Mini/Nano is a compact 40 × 37 mm DSC SOM that brings extensive processor interfaces, scalable memory and flash options, and direct solder integration...
The phyFLEX-i.MX 8M Plus is a compact 40 × 37 mm SOM built on PHYTEC’s standardized FPSC platform. FTGA construction and a flexible, pin-compatible design simplify carrie...
Maximize the i.MX 8M Plus in a compact 40 × 37 mm PHYTEC SOM, with direct-solder or connectorized integration and extensive I/O. PHYTEC handles processor, memory, power, ...
The phyFLEX-i.MX 937/952 FPSC is a compact 40 × 37 mm soldering SOM supporting either i.MX 937 or i.MX 952. PHYTEC’s standardized FPSC platform simplifies carrier design ...
The phyFLEX-i.MX 95x FPSC is a 45 × 48 mm System on Module built with robust FTGA soldering technology. Based on PHYTEC’s FPSC standard, it is pin-compatible with the phy...
The phyCORE-i.MX 7 is a 50 × 41 mm SOM with memory, storage, Gigabit Ethernet, RTC, and power management integrated on the module. Flexible flash options and PHYTEC’s lon...
The phyCORE-i.MX 91/93 is a compact 36 × 36 mm SOM designed for space-constrained products. With DSC and support for both i.MX 91 and i.MX 93, it gives you a streamlined ...
Explore strategies, technologies and industry standards that help protect code signing keys and mitigate the risks of unauthorized software tampering and distribution.