お客様の素早い設計とより早い製品化を実現する、技術情報と専門知識をご紹介します。
The 56F827, a member of the 56800 core-based family of Digital Signal Controllers, combines the processing power of a a DSP and the functionality of a microcontroller with a flexible set of peripherals on a single chip. The 56F827 is ideal for a multitude of control, telephony and other applications requiring highly-integrated, high-performance solutions with all the flexibility enabled by Flash technology.
The 56800 core is based on a Harvard-style architecture consisting of three execution units which operate in parallel, allowing as many as six operations per instruction cycle. The microprocessor-style programming model and optimized instruction set allow straightforward generation of efficient, compact code for both DSP- and MCU-style applications. The instruction set is also highly efficient for C compilers, enabling rapid development of optimized control applications.
部品番号: DSP56F827FG80E.
クイック・リファレンス ドキュメンテーションの種類.
1-5 の 26 ドキュメント
セキュアファイルの読み込み中、しばらくお待ちください。