i.MX RT595 Evaluation Kit

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

i.MX RT Crossover MCUs

Power Management

5 V PMIC Solutions

VBUS Protection

Products

mWallet 2GO

Features

Processor

MIMXRT595

  • Cortex-M33 running up to 200 MHz
  • Cadence Tensilica Fusion F1 running up to 200 MHz
  • Internal SRAM (5 MB)

Board Memory

  • Macronix Octal SPI Flash (64 MB)
  • APM Memory PSRAM (8 MB)
  • SanDisk eMMC (16 GB)

Debug Capabilities

  • 10-pin and 20-pin SWD connectors supporting external debug/trace probes
  • On-board debug probe with VCOM and CMSIS-DAP or J-link firmware options

Expansion Connectors

  • Arduino expansion
  • PMOD expansion
  • Expansion connector for 8-channel microphone board
  • I3C header
  • Flexcomm header
  • FlexIO display header, which enables you to connect an optional TFT Proto 5” CAPACITIVE from MikroElektronika (5” display board with capacitive touch)
  • MIPI display connector, which enables you to connect to optional MIPI displays available from NXP

User Interface

  • Reset and user buttons for easy testing of software functionality
  • User LEDs

Connectivity

  • High/full-speed USB port with micro-A/B connector for the host or device functionality
  • SD Card slot

Sensors

  • NXP FXOS8700CQ accelerometer *Note: FXOS8700CQ accelerometer is in “End of Life” status

Audio

  • Audio codec with stereo line in and line out/headphone jack
  • Dual Knowles DMICs
  • DMIC expansion connector supporting up to 8 DMICs

Buy Options

MIMXRT595-EVK-Image

Click to expand

MIMXRT595-EVK
Active

i.MX RT595 Evaluation Kit.

$148.35 USD
In Stock :32
Order from distributors
RK055HDMIPI4MA0-Image

Click to expand

RK055HDMIPI4MA0
Active

5.5" LCD Panel.

$90.85 USD
In Stock :6
Order from distributors
G1120B0MIPI-Image

Click to expand

G1120B0MIPI
Active

1.2 inch wearable display, 390x390, 1-lane MIPI interface.

$90.85 USD
Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types

6 documents

Compact List

Application Note Software (2)
Brochure (1)
User Guide (2)
User Manual (1)

Design Resources

Related Hardware

Quick reference to our board types.

4 hardware offerings

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

1-5 of 14 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Training

7 trainings

Show All

Support

What do you need help with?