i.MX 8XLite Applications Processors for Telematics, V2X and Industrial Control

Click image to open expanded view

Block Diagram

i.MX 8XLite Processors

i.MX 8X Lite Processor

Features

Processor Complex

  • 2x-1x Arm® Cortex®-A35 cores
  • 1x Cortex-M4F core for real-time processing

Memory

  • 16-bit DDR3L-1866 and LPDDR4-2400
  • 1x FlexSPI for fast boot from SPI NOR flash
  • 2x SD 3.0 card interfaces
  • 1x eMMC5.1/SD3.0
  • NAND (62-bit ECC support)
  • ECC Capabilities
    • Cortex-A35 L1 cache parity
    • Cortex-A35 L2 cache ECC
    • ECC Protection on DDR interface

Connectivity

  • 2x USB 2.0
  • 1x 1Gb Ethernet with AVB
  • 1x 1Gb Ethernet with TSN
  • 3x CAN / CAN FD
  • 4x UART, 1x UART (Cortex M4F Dedicated)
  • PCIe 3.0 (1-lane) with L1 substate
  • 1x ADC converter (6-channels)
  • 4x LPSPI, 4x SAI, 1x ASRC, 4x PWM
  • 4x I²C (High-speed), 1x I²C (Cortex M4F Dedicated)
  • 1x SPDIF

Security

  • High Assurance Boot, SHE
  • TRNG, AES-128, AES-256, 3DES, ARC4, RSA4096, SHA-1, SHA-2, SHA-256, MD-5
  • RSA-1024, 2048, 3072, 4096 and secure key storage
  • Tamper-pins
  • Inline Encryption Engine (AES-128)
  • V2X Optimized High Security Module (HSM)

Temperature

  • Automotive: -40° to 125° C Tj (AEC-Q100 Grade 2)
  • Industrial: -40° to 125° C Tj

Advanced Power Management

  • Recommended PMIC: PF7100 power management integrated circuit for i.MX 8XLite family.

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

1-10 of 23 documents

Compact List

Application Note (14)

Design Files

Quick reference to our design files types.

2 design files

Hardware

Quick reference to our board types.

2 hardware offerings

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 27 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

2 trainings

Support

What do you need help with?