Performance Level Digital Signal Controllers, USB FS OTG, CAN FD

Block Diagram

MC56F83xxx Digital Signal Controllers

MC56F83xxx Digital Signal Controllers Block Diagram

Features

Processor Complex

  • 100MHz 56800EX DSP core
  • JTAG/EOnCE debug controller

Memory

  • 128kB Flash
  • 20kB SRAM
  • 64kB Boot ROM (support I²C, SCI)

System control

  • Intermodule crossbar (support flexible connection among peripherals or GPIOs)
  • Event Generator (support and/or/nor/xor logic operation and multiple trigger modes)
  • Enhanced DMA (support minor and major loop, more flexible data transition and less CPU intervention)
  • Memory resource protection
  • LVI, POR and brownout reset
  • CRC
  • Internal and external watchdog

Timers

  • Eight channels 312ps high-resolution PWM
  • 1x Quad Timer to support four-channel capture
  • 1x Quadrature Decoder
  • 2x 32-bit PIT

Analog

  • 2x 12-bit ADC each w/ x2/4 PGA, each up to 1.6MSps sample rate
  • 2x Operational Amplifier, 8MHz GBP, support up to x16 PGA mode
  • 1x 12-bit buffered DAC
  • 4x Analog Comparator each w/ 8-bit DAC

Communications

  • 2x LPI²C, support full PMBus
  • 1x SPI
  • 2x UART

Packages

  • LQFP100
  • LQFP80
  • LQFP64
  • LQFP48

Temperatures

  • -40 to 105°C
  • -40 to 125°C

Enablements

  • MC56F81000-EVK (can connect with low-voltage FRDM-LV driver board)
  • HVP-56F81768 EVK (can connect with high-voltage HVP-MC3PH driver board)
  • Motor control and digital power reference designs
  • CodeWarrior IDE
  • Software Development Kit (SDK)
  • GUI Config Tools (Pin, Clock, Peripherals)
  • FreeMaster debug tool
  • PEMicro Multilink and Cyclone support

Certifications

  • IEC60730 Class-B Safety

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

1-10 of 26 documents

Compact List

Application Note (9)
Application Note Software (4)
Brochure (2)
Data Sheet (2)
Errata (2)
Fact Sheet (1)
Reference Manual (6)

Design Resources

Design Files

Quick reference to our design files types.

2 design files

Hardware

Quick reference to our board types.

1-5 of 9 hardware offerings

Show All

Software

Quick reference to our software types.

1-5 of 17 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Training

1 trainings