KW45: 32-Bit Bluetooth® 6.0 Long-Range MCUs with CAN FD and LIN Bus Options, Arm® Cortex®-M33 Core

Roll over image to zoom in

Block Diagram

Choose a diagram:

KW45 Architecture

KW45 Block Diagram

KW45 Device Features

KW45 Software Block Diagram

Features

Application Core

  • Up to 96 MHz Arm Cortex-M33 core
  • 1 MB Program Flash
  • 128 kB SRAM
  • Nested Vectored Interrupt Controller (NVIC)

Radio Core

  • Dedicated CM3 core
  • Secure 256 kB Flash for authenticated NXP Bluetooth Low Energy controller stack firmware
  • 88 kB dedicated SRAM
  • 2.4 GHz Bluetooth Low Energy Version 6.0 upgradeable radio supporting up to 24 simultaneous hardware connections in any central/peripheral combination
  • –106 dBm 125 kbps Long Range Receive Sensitivity
  • –102 dBm 500 kbps Long Range Receive Sensitivity
  • –97.5 dBm 1 Mbps Receive Sensitivity
  • –95 dBm 2 Mbps Receiver Sensitivity
  • Programmable Transmit Output Power up to +10 dBm
  • Data Rates: 125 kbps, 500 kbps, 1 Mbps and 2 Mbps
  • Modulation Types: 2 Level FSK, GFSK, MSK, GMSK
  • On-chip balun with single ended bidirectional RF port

EdgeLock Secure Enclave

  • Secure boot and debug
  • Symmetric Key Encryption - AES-128/192/256 and ECB, CBC, CTR, GCM, CMAC, and CCM Modes
  • Asymmetric Key Encryption - ECC NIST P–192/224/256/384/521, Curve25519
  • Key Exchange algorithms - ECDH(E), SPAKE2+, JPAKE
  • Secure Key Generation, Storage and Management
  • Flash access protection and optional encryption on-the-fly decryption using a PRINCE XEX block cipher mode

Low Power Consumption

  • Transceiver current (DC-DC buck mode, 3.3 V supply)
    • Typical RX: 4.7 mA
    • Typical TX at 0 dBm: 4.6 mA and 18.7 mA at 10 dBm
  • Multiple power-down modes supporting currents as low as 300 nA
  • Ultra-low leakage Smart Power Switch with less than 100 nA sleep current with exit from internal timer or GPIO

Clocks

  • 32 MHz supported for Bluetooth LE and Generic FSK modes
  • 32.768 kHz Crystal Oscillator

Operating Characteristics

  • Temperature range (ambient): –40 °C to 105 °C •
  • Temperature range (junction): –40 °C to 125 °C • DC/DC voltage range: 1.8 V to 3.6 V
  • Bypass voltage range: 1.8 V to 3.6 V
  • Qualification: AEC-Q100 Grade 2

Human-Machine Interface

  • 22 General-purpose input/output (GPIO) (40HVQFN)
  • 29 GPIO (48HVQFN)

System Peripherals

  • DC/DC converter supporting buck and bypass operating modes
  • Asynchronous DMA controller with per channel access permissions (secure/non-secure)
  • Wake-up unit for power-down modes

Analog Modules

  • 16-bit single ended SAR analog-to-digital converter (ADC) up to 2 Msps
  • Two high-speed analog comparators (CMP) with 8-bit digital-to-analog converter (DAC)
  • 1.0 V to 2.1 V Voltage Reference (Vref)

Timers

  • Two 6-channel 32-bit timers (TPM) with PWM capability and DMA support
  • Two 32-bit low-power timers (LPTMR) or pulse counters with compare features
  • 4-channel 32-bit low-power periodic interrupt timer (LPIT) with DMA support
  • One 56-bit timestamp timer
  • 32-bit seconds real time counter (RTC) with 32-bit alarm and independent power supply
  • Signal frequency analyzer (SFA) provides facilities for measurement of clock period/frequency as well as time between triggers

Communication Interfaces

  • FlexCAN with CAN and CAN FD supporting the full implementation of the CAN Specification Version 2.0, Part B. FD Support
  • Two Low Power UART (LPUART) modules with LIN support
  • Two Low Power SPI modules and one MIPI-I3C module
  • Two Low Power I²C (LPI2C) modules supporting the System Management Bus (SMBus) Specification, version 2
  • One programmable FlexIO module supporting emulation of UART, I²C, SPI, Camera IF, LCD RGB, PWM/ Waveform generation

Packaging

  • 6 x 6 mm 40HVQFN with “Wettable” flanks
  • 7 x 7 mm 48HVQFN with “Wettable” flanks

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

1-10 of 43 documents

Compact List

Application Note (33)
Application Note Software (1)
Data Sheet (1)
Errata (1)
Reference Manual (2)
Reliability and Quality Information (2)
User Guide (1)
User Manual (2)

Design Files

Quick reference to our design files types.

4 design files

Hardware

Quick reference to our board types.

1-5 of 11 hardware offerings

Show All

Software

Quick reference to our software types.

1-5 of 6 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

4 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

1 trainings