Evaluation Board for PF8121 Power Management IC

Click image to open expanded view

Product Details

Supported Devices

Power Management

5 V PMIC Solutions

Features

System Features

  • 2.5 V to 5.5 V operating input voltage range
  • USB to I²C communication via the FRDM-KL25Z interface
  • Up to 1.0 MHz I²C communication
  • Selectable hardwire default PMIC configuration or OTP/TBB operation
  • Advance system monitoring/diagnostic via PMIC and/or system AMUX
  • Leader/follower interface connector for multi-PMIC support
  • Onboard I/O regulator with 1.8 V/3.3 V selectable output voltage

PMIC Features

  • Up to seven switching regulators with multiphase capability
  • Four LDO regulators with selectable switch mode operation
  • Programmable output voltage and current limits
  • Programmable switching frequency with selectable frequency spread spectrum
  • RTC supply with programmable coin cell charger
  • Voltage monitoring circuits
  • System watchdog monitoring

Buy Options

KITPF8121FRDMEVM-Image

Click to expand

KITPF8121FRDMEVM
Active

Evaluation Board for PF8121 Power Management IC.

$228.85 USD
Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types

3 documents

Compact List

Design Resources

Related Hardware

Quick reference to our board types.

1 hardware offering

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?