KEA General Purpose Evaluation Board

Click image to open expanded view

Product Details

Features

Connectivity

  • On-chip connectivity for CAN, LIN, UART/SCI, and SPI
  • Easy access to the MCU I/O header pins for prototyping

Power Management

    Flexible power supply options

  • microUSB or external 12 V power supply

Debug

  • Integrated open-standard serial and debug adapter (OpenSDA) with support for several industry-standard debug interfaces

Support

  • Supports KEAZ128 (5 V) microcontrollers
  • Platform supports scalability up to 176 pins
  • Arduino® UNO footprint-compatible with expansion “shield” support

Size

  • Small form factor size up to 6 x 4 inches

Components

  • Potentiometer for precise voltage and analog measurement
  • RGB LED

Buy Options

FRDM-KEAZ128Q80-Image

Click to expand

FRDM-KEAZ128Q80
Active

KEA128 Freedom board supporting CAN and LIN communication.

$105.00 USD
Pending Stock
Order from distributors
FRDM-KEAZ64Q64-Image

Click to expand

FRDM-KEAZ64Q64
Active

FRDM-KEA64 Freedom board supporting CAN and LIN communication.

$105.00 USD
Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types

8 documents

Compact List

Application Note (4)
Fact Sheet (1)
User Guide (3)

Design Resources

Related Hardware

Quick reference to our board types.

3 hardware offerings

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

1-5 of 6 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Training