Layerscape FRWY-LS1012A Board

Click image to open expanded view

Block Diagram

Layerscape FRWY-LS1012A

FRWY-LS1012A Board Block Diagram

Supported Devices

Processors and Microcontrollers

Layerscape Processors

Features

Processor

LS1012ASE7KKB MCU
  • 1000 MHz CPU
  • 1 GT/s DDR3L
  • 212 FC-LGA

Memory

  • 16 MB serial NOR + 1 GB serial NAND QSPI 512 MB DDR3L SDRAM MicroSD card slot

Power Management

  • VR5100 Power Management IC

Connectivity

  • mikroBUS™ Click expansion connectors with I2C, SPI, UART and GPIO connectivity M2 connector to enable Wi-Fi and NFC applications Dual 1000Base-T Ethernet interfaces with RJ-45 connectors USB2.0/3.0 OTG Micro A/B connector

Audio

  • SGTL5000 Audio ADC / DAC with 3.5 mm microphone and headphone jacks

Debug

  • Additional debug via Cortex 10-pin JTAG connector and CMSIS DAP through a K20 microcontroller USB2.0 Micro A/B connector for debug

Tools and OS Support

  • A rich Linux development environment will be available initially via an early access release and will be included in the Layerscape SDK release

Buy Options

FRWY-LS1012A-PB-Image

Click to expand

FRWY-LS1012A-PB
Active

Layerscape FRWY-LS1012A Board.

$345.39 USD
In Stock :40
Order from distributors

Documentation

Quick reference to our documentation types

3 documents

Compact List

Design Resources

Related Hardware

Quick reference to our board types.

2 hardware offerings

  • uCLS1012A IoT SoM
    Embedded Board Solutions

    uCLS1012A IoT SoM

  • uCLS1012A VoIP SoM
    Embedded Board Solutions

    uCLS1012A VoIP SoM

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

4 software files

Note: For better experience, software downloads are recommended on desktop.

Support