Layerscape LX2160A Reference Design Board

Roll over image to zoom in

Block Diagram

Layerscape LX2160A

LX2160A-RDB reference design board block diagram

Supported Devices

Processors and Microcontrollers

Layerscape Processors

Features

Processor

  • LX2160A, 16x Arm® Cortex®-A72 CPU, 2.2GHz

Memory

  • Two DDR4 UDIMM to 3200MT/s
  • 32GB total capacity (16GB per UDIMM)
  • Flash: 128MB NOR, 128GB eMMC

Ethernet

  • One 40G Ethernet QSFP+
  • Two 25G Ethernet SFP+
  • Two RJ45 10G Ethernet
  • Two RJ45 1G Ethernet

Other IO

  • One PCIe Gen3 x8 slot
  • One PCIe Gen3 x4 slot
  • Four SATA3.0 connectors
  • One USB3.0 Type A connector
  • One USB3.0 micro-AB connector

Buy Options

LX2160A-RDB-B-Image

Click to expand

LX2160A-RDB-B
Active

Layerscape LX2160A Reference Design Board.

$5127.85 USD
In Stock :34
Order from distributors
LX2RDBKIT1-10-40-Image

Click to expand

LX2RDBKIT1-10-40
Active

Layerscape LX2160A Reference Design Board.

$172.50 USD
In Stock :5
Order from distributors
LX2RDBKIT2-25G-Image

Click to expand

LX2RDBKIT2-25G
Active

Layerscape LX2160A Reference Design Board.

$345.00 USD
In Stock :5
Order from distributors

Documentation

Quick reference to our documentation types

5 documents

Compact List

Design Resources

Related Hardware

Quick reference to our board types.

2 hardware offerings

Design Files

Quick reference to our design files types.

3 design files

Software

Quick reference to our software types.

1-5 of 6 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Training

2 trainings

Support

What do you need help with?