QorIQ® T1040 Reference Design Board

Click image to open expanded view

Product Details

Supported Devices

Processors and Microcontrollers

T-Series

Features

Processor

  • QorIQ® T1040, 1.5 GHz core with 1600 MT/s DDR3L data rate
  • Multiple SysClk inputs for generating various device frequencies

Memory

  • 2 GB unbuffered DDR3L SDRAM UDIMM/RDIMM (64-bit bus), 1600 MHz data rate
  • 128 MB NOR Flash, 16-bit
  • 2 GB SLC NAND Flash
  • SD Connector to Interface
  • SATA interface

PCI Express

  • One x4 PCIe slot
  • Two Mini-PCIe connectors

Connectivity

  • Dual USB slot, connected to USB PHY
  • One onboard SGMII 10/100/1G Ethernet ports
  • Two onboard RGMII 10/100/1G Ethernet ports
  • Two onboard QSGMII 10/100/1G For 8 GE ports

UART

  • Two UART ports at up to 115200 bit/s

TDM

  • One FXO and Four FXS ports

Software

  • QorIQ Linux SDK V1.8

Additional Features

  • JTAG/COP for debugging
  • Thermal monitor

Buy Options

T1040D4RDB-PA-Image

Click to expand

T1040D4RDB-PA
Active

QorIQ T1040 Development System, DDR4 Memory.

$1967.34 USD
In Stock :1
Order from distributors
T1042D4RDB-PA-Image

Click to expand

T1042D4RDB-PA
No Longer Manufactured

QorIQ T1042 Development System, DDR4 Memory.

Documentation

Quick reference to our documentation types

10 documents

Compact List

Application Note (1)
Brochure (1)
Errata (1)
Fact Sheet (1)
Quick Reference Guide (3)
Reference Manual (2)
User Guide (1)

Design Resources

Related Hardware

Quick reference to our board types.

1 hardware offering

Design Files

Quick reference to our design files types.

3 design files

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?