NXP® fully supports Android™ Automotive OS for automotive infotainment through board support packages optimized for the i.MX application processors. Based on the Android Operating System, Android Automotive OS has been optimized and extended for use in automotive infotainment systems while providing familiar developer tools and SDKs for application development.
Our highly optimized BSPs, codecs and middleware shorten product development time to market by integrating key components such as hardware abstraction (Vehicle HAL), device connectivity (CarBluetoothService) and security (Trusty OS). Our BSPs are thoroughly tested and pass the Android Compatibility Test Suite (CTS).
The i.MX applications processor running Android Automotive OS is an excellent platform to build your IVI solution.
Release and Documentation | Build Sources | Supported Platforms/Binary Demo Files |
---|---|---|
Android Automotive 13.0.0_2.3.0 (Linux 6.1.36_2.1.0 BSP)
Documentation |
|
Release | Build Sources and Documentation | Supported Platforms/Demo Images | Incremental Releases |
---|---|---|---|
Android Automotive 13.0.0_2.1.0 (Linux 6.1.22_2.0.0 BSP) |
|
||
Android Automotive 13.0.0_1.3.0 (Linux 5.15.71_2.2.0 BSP) |
|
||
Android Automotive 13.0.0_1.1.0 (Linux 5.15.71_2.2.0 BSP) |
|
||
Android Automotive 12.1.0_1.1.0 (Linux 5.15.52 BSP) |
|
||
Android Automotive 12.0.0_2.1.0 (Linux 5.15.32 BSP) |
|
||
Android Automotive 12.0.0_1.1.0 (Linux 5.10.72 Kernel) | |||
Android Automotive 11.0.0_2.5.0 (Linux 5.10.72 Kernel) | |||
Android Automotive 11.0.0_2.3.0 (Linux 5.10.52 Kernel) | |||
Android Automotive 11.0.0_2.1.0 (Linux 5.10.35 Kernel) | |||
Android Automotive 11.0.0_1.1.0 (Linux 5.4.47 Kernel) | |||
Android Q10.0.0_2.4.0_AUTO (Linux 5.4 Kernel) | |||
Android Q10.0.0_2.2.0_AUTO (Linux 5.4 Kernel) | |||
Android Q10.0.0_1.1.0_AUTO (Linux 4.19 Kernel) | |||
Android P9.0.0_2.3.3_AUTO (Linux 4.14 Kernel) |
Android P9.0.0_2.3.5_AUTO-patch (Linux 4.14 Kernel) |
||
Android P9.0.0_2.1.1_AUTO (Linux 4.14.98 Kernel) | |||
Android O8.1.0_2.1.1_AUTO (Linux 4.14.98 Kernel) | |||
Android P9.0.0_2.1.0_AUTO (Linux 4.14.98 Kernel) | |||
Android O8.1.0_2.1.0_AUTO (Linux 4.14.98 Kernel) |
1-5 of 38 downloads
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.
Quick reference to our documentation types.
10 documents
Please wait while your secure files are loading.