FRDM Development Platform for Kinetis® KV1x Family 128 KB, 64 KB, 32 KB and 16 KB Flash MCUs

Click image to open expanded view

Product Details

Supported Devices

Processors and Microcontrollers

MCU Boards

Features

Microcontroller

    MKV11Z128VLF7 MCU

    • Arm® Cortex®M0+ 75 MHz
    • 128 kB Flash, 16 kB SRAM
    • 1xFlexCAN, 16-bit ADC, and FlexTimers with quadrature decoder dedicated to motor and power control
    • 48 LQFP

Connectivity

  • Motor control auxiliary connector
  • Form factor compatible with Arduino Rev3 pin layout

Power Management

  • Power selectable 3.3 V/1.8 V

Debug

    New, OpenSDA debug interface from P&E

  • FRDM-KV11Z Mass storage device flash programming interface (default) – no tool installation required to evaluate demo apps
  • P&E Debug interface provides run-control debugging and compatibility with IDE tools

Sensors

  • Six-axis sensor combining accelerometer and magnetometer (FXOS8700CQ)
  • Thermistor sensor to measuring temperature

Support and Software

  • Enabled with MCUXpresso IDE and SDK software solution and Freemaster and MCAT – Motor Control Application Tuner that enables configuration of motor drive systems for BLDC and PMSM type motors
  • FlexCAN I/O supported

Components

  • Tri-color user-controllable LEDs
  • User controlled push-button switches

Buy Options

FRDM-KV11Z-Image

Click to expand

FRDM-KV11Z
Active

FRDM-KV11Z.

$28.75 USD
Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types

7 documents

Compact List

Application Note (2)
Reference Manual (2)
User Guide (3)

Design Resources

Related Hardware

Quick reference to our board types.

1-5 of 7 hardware offerings

Show All

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

4 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?