S32K344-WB Evaluation Board for Automotive General Purpose

Roll over image to zoom in

Block Diagram

S32K344-WB Evaluation Board

S32K344-WB Evaluation Board

Supported Devices

BLDC, H-Bridge, Stepper

High Side Switches

Configurable Switches

Interfaces

Automotive LIN Solutions

Automotive Ethernet Switches and Network Controllers

Automotive Ethernet PHYs

Multi-Switch Detection Interface

Power Management

12 V, 24 V, and 48 V SBC Solutions

Processors and Microcontrollers

S32K Auto General-Purpose MCUs

Audio

Audio Converters

Products

No Longer Manufactured

Security and Authentication

Secure Car Access

Features

Hardware Features

  • Power supply switch
  • 2x user push-buttons
  • 2x ADC rotary potentiometer
  • 2x touchpad electrode + 1x slider
  • 10-pin and 20-pin JTAG connector for S32K3 debug interface

Software Features

Compatibility

  • Arduino® pin-out compatible with expansion “shield” support

Interfaces

  • 4x CAN interfaces
  • 8x LIN interfaces
  • Single 10/100BASE-TX PHY transceiver with RJ45 connector
  • 3x 100BaseT1 Automotive Ethernet PHY
  • 12x switch detection interface
  • 4x high side driver
  • 8x low side driver
  • 2x H-bridge driver
  • 2x micro-USB UART port
  • 3x audio jack

Buy Options

S32K344-WB-Image

Click to expand

S32K344-WB
Active

S32K344-WB Evaluation Board for Automotive General Purpose.

$699.00 USD
In Stock :7
Order from distributors

Documentation

Quick reference to our documentation types

6 documents

Compact List

Brochure (1)
Reference Manual (1)
User Guide (3)
User Manual (1)

Design Resources

Related Hardware

Quick reference to our board types.

1-5 of 13 hardware offerings

Show All

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

1-5 of 14 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Training

1 trainings

Support

What do you need help with?