Layerscape LS1046A Reference Design Board

Click image to open expanded view

Block Diagram

LS1046A RDB

Layerscape LS1046A Reference Design Board

Supported Devices

Processors and Microcontrollers

Layerscape Processors

Features

Processor

  • Four 32/64-bit Arm(R) Cortex(R)V8 A72 CPUs, up to 1.6 GHz core speed

Memory

  • Supports 8 GB DDR4 SDRAM memory
  • Supports double-bit error detection and single-bit error correction ECC (8-bit check word across 64-bit data)
  • Supports data rate up to 2100 MT/s
  • Provides one 288-pin DDR4 DIMM connector
  • DIMM connector supports unbuffered X72 8 GB dual rank
  • SDHC port connects directly to an adapter card slot, featuring 4 GB eMMC memory device
  • One 512 MB SLC NAND flash with ECC support (1.8 V)
  • CPLD connection: 8-bit registers in CPLD to configure mux/demux selections
  • Support two 64 MB onboard QSPI NOR flash memories

USB

  • Two USB 3.0 controllers with integrated PHYs
  • One USB1 3.0 port is connected to a Type A host connector
  • One USB1 3.0 port is configured as On-The-Go (OTG) with a Micro-AB connector
  • One USB2.0 is connected to miniPCIe connector

Ethernet

  • Supports SGMII 1G PHYs at Lane 2 and Lane 3
  • Supports SFP+module with XFI retimers
  • Supports AQR106/107 10G PHY with XFI/2.5G SGMII

PCI Express and SATA

  • Mini PCIe express x1 (Gen1/2/3)card
  • Standard PCIe x1 (Gen1/2/3) card
  • Standard PCIe x1 (Gen1/2/3) card
  • One SATA 3.0 connector

Buy Options

LS1046ARDB-PB-Image

Click to expand

LS1046ARDB-PB
Active

LS1046ARDB-PB.

$1667.50 USD
In Stock :26
Order from distributors

Documentation

Quick reference to our documentation types

10 documents

Compact List

Application Note (3)
Errata (1)
Fact Sheet (1)
Quick Reference Guide (2)
Reference Manual (1)
Supporting Information (2)

Design Resources

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

1-5 of 7 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?