Kinetis® KE06-48 MHz, Mainstream with CAN Microcontrollers (MCUs) based on Arm® Cortex®-M0+ Core

Roll over image to zoom in

Block Diagram

KE0xZ MCU Family

KE0xZ MCU Family

Features

Operating characteristics

  • Voltage range: 2.7 to 5.5 V
  • Flash write voltage range: 2.7 to 5.5 V
  • Temperature range (ambient): -40 to 105°C

Performance

  • Up to 48 MHz Arm® Cortex®-M0+ core
  • Single cycle 32-bit x 32-bit multiplier
  • Single cycle I/O access port

Memories and memory interfaces

  • Up to 128 KB flash
  • Up to 256 B EEPROM
  • Up to 16 KB RAM

Clocks

  • Oscillator (OSC) - loop-controlled Pierce oscillator, crystal or ceramic resonator range of 31.25 kHz to 39.0625 kHz or 4 MHz to 20 MHz
  • Internal clock source (ICS) - internal FLL with internal or external reference, precision trimming of internal reference allowing 1% deviation across temperature range of 0 °C to 70 °C and 1.5% deviation across temperature range of -40 °C to 105 °C, up to 20 MHz
  • Internal 1 kHz low-power oscillator (LPO)

System peripherals

  • Power management module (PMC) with three power modes: run, wait, stop
  • Low-voltage detection (LVD) with reset or interrupt, selectable trip points
  • Watchdog with independent clock source (WDOG)
  • Programmable cyclic redundancy check module (CRC)
  • Serial wire debug interface (SWD)
  • Bit manipulation engine (BME)

Security and integrity modules

  • 64-bit unique identification (ID) number per chip

Human-machine interface

  • Up to 71 general-purpose input/output (GPIO)
  • Two 8-bit keyboard interrupt modules (KBI)

Analog modules

  • One 16-channel 12-bit SAR ADC with internal bandgap reference channel, operation in Stop mode, optional hardware trigger (ADC)
  • Two analog comparators containing a 6-bit DAC and programmable reference input (ACMP)

Timers

  • One 6-channel FlexTimer/PWM (FTM)
  • Two 2-channel FlexTimer/PWM (FTM)
  • One 2-channel periodic interrupt timer (PIT)
  • One real-time clock (RTC)
  • One pulse-width timer (PWT)
  • One fast timer

Connectivity and Communications

  • Three SCI (LIN capable)
  • Two I²C compatibles with SMBus V2 features
  • Two 8-bit SPI
  • One CAN module

Part numbers include: MKE06Z128VLD4, MKE06Z128VLH4, MKE06Z128VLK4, MKE06Z128VQH4, MKE06Z64VLD4, MKE06Z64VLH4, MKE06Z64VLK4, MKE06Z64VQH4.

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1-5 of 25 documents

Show All

Design Files

Quick reference to our design files types.

1 design file

  • Symbols and Footprints

    Kinetis® Symbols, Footprints and Models

Hardware

Quick reference to our board types.

1-5 of 9 hardware offerings

Show All

Software

Quick reference to our software types.

1-5 of 11 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 12 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training