MCX W71 Secure and Ultra-Low-Power MCUs for Matter, Thread, Zigbee and Bluetooth LE

Click image to open expanded view

Block Diagram

Choose a diagram:

MCX W71

MCX-W71

MCX W71 Architecture

MCX-W71 Architecture

Features

Core Platform

  • Arm Cortex-M33 up to 96 MHz
  • Nested vectored interrupt controller (NVIC)
  • Wake-up interrupt controller (WIC)

Memory

  • 1 MB program Flash with ECC
  • 128 kB SRAM with ECC and parity

Radio Subsystem

  • Dedicated Arm Cortex-M3 core
  • Dedicated 256 kB flash and controller for secure, authenticated NXP 15.4 and Bluetooth LE firmware
  • 88 kB dedicated SRAM
  • IEEE 802.15.4-2015 compliant radio
    • -101 dBm 250 kbit/s receive sensitivity
    • Improved enhanced ACK timing support in the 802.15.4 hardware
    • Dual PAN support
  • 2.4 GHz Bluetooth Low Energy version 5.3 upgradeable radio supporting up to 24 simultaneous hardware connections in any central/peripheral combination
    • -106 dBm 125 kbit/s long range receive sensitivity
    • -102 dBm 500 kbit/s long range receive sensitivity
    • -97.5 dBm 1 Mbit/s receive sensitivity
    • -95 dBm 2 Mbit/s receiver sensitivity
  • Programmable transmit output power up to +10 dBm
  • Data rates: 125 kbit/s, 500 kbit/s, 1 Mbit/s and 2 Mbit/s
  • Modulation types: 2 level FSK, GFSK, MSK, GMSK
  • On-chip balun with single ended bidirectional RF port

Peripherals

  • Analog
    • 16-bit single ended SAR analog-to-digital converter (ADC) up to 2 Msps
    • Two high-speed analog comparators (CMP) with 8-bit digital-to-analog converter (DAC)
    • 1.0 V to 2.1 V voltage reference (Vref)
  • Timers
    • Two 6-channel 32-bit timers (TPM) with PWM capability and DMA support
    • Two 32-bit low-power timers (LPTMR) or pulse counters with compare features
    • 4-channel 32-bit low-power periodic interrupt timer (LPIT) with DMA support
    • One 56-bit timestamp timer
    • 32-bit seconds real time counter (RTC) with 32-bit alarm and independent power supply
    • Signal frequency analyzer (SFA) provides facilities for measurement of clock period/frequency as well as time between triggers
  • Communication Interfaces
    • Two low-power UART (LPUART) modules
    • Two low-power SPI modules and one MIPI-I3C module
    • Two low-power I²C (LPI2C) modules supporting the system management bus (SMBus) specification, version 2
    • Optional FlexCAN with CAN and CAN FD supporting the full implementation of the CAN Specification Version 2.0, Part B. FD Support
    • One programmable FlexIO module supporting emulation of UART, I²C, SPI, Camera IF, LCD RGB, PWM/waveform generation
    • 29 GPIO (48QFN)
  • System Peripherals
    • DC/DC converter supporting buck and bypass operating modes
    • Asynchronous DMA controller with per channel access permissions (secure/non-secure)
    • Wake-up unit for power-down modes

Security

  • EdgeLock secure enclave, core profile
    • Support for Edgelock 2GO cloud based certificate deployment and management
    • Secure boot and debug
    • Symmetric key encryption - AES-128/192/256 and ECB, CBC, CTR, GCM, CMAC and CCM modes
    • Asymmetric key encryption - ECC NIST P–192/224/256/384/521, Curve25519
    • Key exchange algorithms - ECDH(E), SPAKE2+, JPAKE
    • Secure key generation, storage and management
    • Flash access protection and optional encryption on-the-fly decryption using a PRINCE XEX block cipher mode

MCUXpresso Developer Experience

  • MCUXpresso ecosystem support
    • Selection of IDE choices
    • Pin, clock, peripheral, security and memory config tools
    • Security programming and provisioning tools
    • Software development kit (SDK)
    • MCUXpresso software development kit (SDK) with connectivity stacks and examples

Packaging

  • 48QFN, 7x7 mm, 29 GPIO
  • 40QFN, 6x6 mm, 22 GPIO

Operating Characteristics

  • Temperature range (ambient): -40 °C to 125 °C
  • Temperature range (junction): -40 °C to 125 °C
  • DC/DC voltage range: 1.8 V to 3.6 V
  • Bypass voltage range: 1.8 V to 3.6 V

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

8 documents

Compact List

Application Note (2)
Data Sheet (1)
Errata (1)
Fact Sheet (1)
Reference Manual (2)
User Guide (1)

Design Resources

Design Files

Quick reference to our design files types.

2 design files

Hardware

Quick reference to our board types.

1-5 of 10 hardware offerings

Show All

Software

Quick reference to our software types.

1-5 of 19 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Training

1 trainings

Support

What do you need help with?