Wireless MCU with Integrated Tri-radio: 1x1 Wi-Fi® 6 + Bluetooth® Low Energy 5.4 / 802.15.4
The RW610FML is a low-power, high-performance Wi‑Fi 6 and Bluetooth combo module supporting IEEE 802.11a/b/g/n/ac/ax and Bluetooth® Low Energy (BLE) protocols. The module integrates a rich set of peripheral interfaces, enabling flexible design and broad application support across IoT, and consumer devices.
RW610FML module is based on RW610, a highly integrated, low-power wireless MCU with an integrated MCU and Wi-Fi® 6 + Bluetooth® Low Energy radios. The RW610 MCU subsystem includes a 260 MHz Arm® Cortex®-M33 core with Trustzone™-M, 1.2 MB on-chip SRAM and a high-bandwidth Quad SPI interface with an on-the-fly decryption engine for securely accessing off-chip execute-in-place (XIP) flash.
| Part Number | Operating Temp. | Antenna # | Antenna Type | Module Type | Module Size (mm) |
|---|---|---|---|---|---|
| RW610FML/A2AIY | -40 °C to 85 °C | 1 | PCB | SMT | (25.5 ± 0.2) × (18 ± 0.2) × (3.16 ± 0.2) |
Quick reference to our documentation types
Please wait while your secure files are loading.
Quick reference to our software types.
1-5 of 11 software files
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.