LVHBRIDGE-PEXPERT: Embedded Component: Low Voltage H-Bridge

Overview

Features

Embedded Component. Low Voltage H-Bridge

Embedded Component. Low Voltage H-Bridge

System Requirements

  • CodeWarrior 10.6 or newer
  • Kinetis Design Studio 1.1 or newer
  • Driver Suite 10.4 or newer
  • FreeMASTER 1.4 or newer with Communication Driver 1.8 or newer

Supported Tools

  • FRDM-17510EJ-EVB: Freedom Expansion Board - MPC17510, H-Bridge, Brushed DC Motor Driver
  • FRDM-17511EP-EVB: Freedom Expansion Board - MPC17511, H-Bridge, Brushed DC Motor Driver, 2.0-6.8V, 1A, 24QFN
  • FRDM-17511EV-EVB: Freedom Expansion Board - MPC17511, H-Bridge, Brushed DC Motor Driver, 2.0-6.8V, 1A, 16VMFP
  • FRDM-17529EV-EVB: Freedom Expansion Board - MPC17529, Dual H-Bridge, Stepper Motor Driver, 2.0V-8.6V, 0.7A
  • FRDM-17531EP-EVB: Freedom Expansion Board - MPC17531A, Dual H-Bridge, Stepper Motor Driver, 2.0V-8.6V, 0.7A
  • FRDM-17531EV-EVB: Freedom Expansion Board - MPC17531A, Dual H-Bridge, Stepper Motor Driver, 2.0V-8.6V, 0.7A
  • FRDM-17533EV-EVB: Freedom Expansion Board - MPC17533, Dual H-Bridge, Stepper Motor Driver, 2.0V-6.8V, 0.7A, Ext. VG
  • FRDM-17C724-EVB: Freedom Expansion Board - MPC17C724, Dual H-Bridge, Stepper Motor Driver, 2.7V-5.5V, 0.4A
  • FRDM-34933EP-EVB: Freedom Expansion Board - MC34933, Dual H-Bridge, Stepper Motor Driver, 2.0-7.0V, 1.4A
  • FRDM-K20D50M: Freedom Development Platform for the Kinetis K20 USB MCUs
  • FRDM-KL25Z: Freedom Development Platform for Kinetis KL14, KL15, KL24, KL25 MCUs
  • FRDM-KL26Z: Freedom Development Platform for Kinetis KL16 and KL26 MCUs (up to 128 KB Flash)
  • FRDM-KL46Z: Freedom Development Platform for Kinetis KL3x and KL4x MCUs

Related Software