LPC86x is a cost-effective Arm Cortex-M0+ based 32-bit MCU family operating at the frequency of up to 60 MHz and supports up to 64KB of flash memory and up to 8 KB SRAM. This family features a power-optimized core, small footprint in popular packages and level shifting options thanks to its separate power rails. The peripheral complement of the LPC86x includes a CRC engine, I2C-bus interface, I3C-bus interface, up to three USARTs, two SPI interface, one multi-rate timer, self-wake-up timer, two FlexTimer with hardware dead-time insertion and quadrature decoding, one 12-bit ADC, one analog comparator, function-configurable I/O ports through a switch matrix, an input pattern match engine and up to 54 general-purpose I/O pins.
This device is fully supported by NXP’s MCUXpresso Software and Tools, a comprehensive and cohesive set of free software development tools for Kinetis, LPC and i.MX RT microcontrollers. MCUXpresso SDK also includes project files for Keil MDK and IAR EWARM.
Select a section:
Quick reference to our documentation types.
1 documents
Please wait while your secure files are loading.
Select a section:
2 software offerings
Please wait while your secure files are loading.
2 software offerings
To find a complete list of our partners that support this product, please see our Partner Marketplace.