MCX C04x MCUs with Arm® Cortex® M0+, Entry Level MCUs with Classical Peripherals

Roll over image to zoom in

Block Diagram

MCX C04x

MCX C04x Block Diagram

Features

Core Platform

  • Arm® Cortex®-M0+ @ 48 MHz

Performance with Low Power

  • Two times more CoreMarks®/mA than the closest 8/16-bit
  • Single-cycle fast I/O access port facilitates bit banging and software protocol emulation, maintaining an 8-bit ‘look and feel.’
  • Multiple, flexible low-power modes (including a new compute mode) that reduce dynamic power by placing peripherals in an asynchronous stop mode
  • LPUART, SPI, I²C, ADC, LP timer support low-power mode operation without waking up the core

Memory

  • 8 KB ROM with integrated bootloader
  • Security circuitry to prevent unauthorized access to RAM and flash contents

Advanced Analog

  • 12-bit SAR ADC with internal voltage reference, up to 818 ksps and 7 channels
  • 1.2 V high-accuracy internal voltage reference
  • High-speed comparator with internal 6-bit DAC

Timers

  • Two 2-channel Timer/PWM modules
  • Low-power timer allows operation in all power modes except for VLLS0
  • Real-time clock

Power and Operation

  • Temperature range: -40°C to 125°C (Tj)
  • IOs: 1.71 V to 3.6 V

Package Options

  • 16QFN: 3x3x0.65 mm, 0.5 mm pitch
  • 24QFN: 4x4x0.65 mm, 0.5 mm pitch

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

5 documents

Compact List

Design Files

Hardware

Quick reference to our board types.

5 hardware offerings

Software

Quick reference to our software types.

1-5 of 12 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1 engineering service

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

2 trainings