MCX N23x Highly Integrated MCUs with On-Chip Accelerators, Intelligent Peripherals and Advanced Security

Roll over image to zoom in

Block Diagram

MCX N23x MCUs

MCX N23x Block Diagram

Features

Core Platform

  • Arm® Cortex®-M33 @ 150 MHz

Processing Accelerators

  • SmartDMA (coprocessor for applications such as parallel camera interface and keypad scanning)

Memory

  • Up to 1 MB (2 x 512 KB Bank) on chip flash memory
    • Supporting Flash Swap and Read While Write
  • Cache Engine with 16 KB RAM
  • Up to 352 KB RAM, configurable as up to 288 KB with ECC (support single bit correction and two-bits detection)
    • Up to 4x 8 KB ECC RAM can be retained down to VBAT mode
  • 256 KB ROM with secure bootloader

Peripherals

  • Analog
    • 2x 16-bit ADC, supporting 4 parallel conversions
      • Each ADC can be used as two single end input ADC, or one differential input ADC
      • Up to 2 Msps in 16 bit mode and 3.15 Msps in 12 bit mode
      • Up to 61 ADC input channels (depending on the package)
      • One integrated temperature sensor per ADC
    • Two high-speed comparators with 11 input pins and 8-bit DAC as internal reference
    • 2x CMP is functional down to deep power-down mode
    • High accurate VREF ±2 mV error and 15 ppm/deg C drift
  • Timers
    • Five 32-bit standard general-purpose asynchronous timers/counters, which support up to four capture inputs and four compare outputs, PWM mode and external count input. Specific timer events can be selected to generate DMA requests.
    • Low-Power Timer
    • Frequency measurement timer
    • Multi-Rate Timer
    • Windowed watchdog Timer
    • RTC with calendar
    • Wake Timer
    • Micro-Tick Timer (UTICK)
    • OS Event Timer
  • Communication interfaces
    • USB high-speed (Host/Device) with on-chip HS PHY
    • 8x LP Flexcomms each supporting SPI, I2C, UART
    • 2x FlexCAN with FD
    • 2x I3C
  • Human-Machine Interfaces
    • 1x FlexIO programmable as a variety of serial and parallel interfaces, including, but not limited to Display Driver and camera interface
    • 2x Serial Audio Interface (SAI)
    • Digital PDM Microphone
      • Allows connection of up to 4 MEMS microphones with PDM output
  • Advanced Motor Control
    • 2x FlexPWM each with 4 submodules, providing 12 PWM outputs (no Nanoedge module)
    • 2x Quadrature Decoder (QDC)
    • 1x Event Generator (AND/OR/INVERT) module support up to 8 output trigger

Security

  • EdgeLock® Secure Enclave, Core Profile
    • Cryptographic services (incl. AES-256, SHA-2, ECC NIST P-256, TRNG and key generation/derivation)
    • Secure key store with key usage policies (protection of platform integrity, manufacturing and application keys)
    • Device Unique Identity based on Physically Unclonable Function (PUF)
    • Device Attestation with support of Device Identifier Composition Engine (DICE)
    • Secure connection and TLS support
    • Key management over-the-air with preintegration of NXP EdgeLock 2GO
  • EdgeLock® Accelerator (Public Key Cryptography)
  • Immutable secure boot code in ROM
  • Dual Secure Boot Mode (asymmetric mode and fast, postquantum secure symmetric mode)
  • Secure firmware update support
  • Device lifecycle management including secure authenticated debug
  • High-performance on-the-fly memory encryption with additional authentication for external Flash
  • Protected Flash Region (PFR)
  • Security Monitoring:
    • 2x Code watchdog
    • Intrusion and Tamper Response Controller (ITRC)
    • 6 Active and Passive Tamper Pin Detect
    • Voltage, Temperature, Light and Clock Tamper Detect
    • Voltage glitch detect
  • Secure manufacturing and IP theft protection in untrusted factory
  • Arm TrustZone® for Cortex®-M

Packaging

  • VFBGA184, 9x9mm and HLQFP100, 14x14mm

MCUXpresso Developer Experience

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

1-10 of 43 documents

Compact List

Application Note (30)
Application Note Software (7)
Data Sheet (1)
Errata (1)
Fact Sheet (1)
Reference Manual (2)
User Manual (1)

Design Files

Quick reference to our design files types.

2 design files

Hardware

Quick reference to our board types.

1-5 of 8 hardware offerings

Show All

Software

Quick reference to our software types.

1-5 of 16 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1 engineering service

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

3 trainings

Support

What do you need help with?