i.MX 8ULP-CS Cloud Secured Applications Processors

i.MX8ULP-CS
  • Preproduction
  • This page contains information on a preproduction product. Specifications and information herein are subject to change without notice. For additional information contact support or your sales representative.

Roll over image to zoom in

Product Details

Block Diagram

i.MX 8ULP-CS Cloud Secured Applications Processor

i.MX 8ULP-CS Cloud Secured Applications Processor

Features

CPU

  • Arm® Cortex®-A35 @ 1.0 GHz
  • Arm Cortex-M33 @ 216 Mhz
  • Cadence® Tensillica® Fusion DSP @200 MHz for low-power voice and sensor hub processing
  • Pluton enabled secure enclave
  • RISC-V powered Power Management Subsystem (µpower)

Memory

  • Up to 896 KB total on-chip SRAM

External Memory

  • LPDDR3/LPDDR4/LPDDR4X
  • SPI-NOR
  • SPI-NAND

Connectivity

  • 10/100 Ethernet
  • FlexCAN

Display/Camera

  • 1x MIPI DSI (2-lane) with PHY
  • Up-to 24-bit RGB (DBI/DPI)
  • 1x MIPI CSI (2-lane) with PHY

Packaging

  • FCBGA 9.4 X 9.4 mm2
  • MAPBGA 15 x 15 mm2

Temperature Range

  • -40 °C – 105 °C

Product Program

EdgeLock® Secure Enclave

Building on its strong history of providing turnkey security solutions, NXP introduces the EdgeLock secure enclave, a pre-configured security subsystem that simplifies implementation of complex security technologies and helps designers avoid costly errors.

Documentation

Quick reference to our documentation types.

2 documents

Design Resources

Hardware

1-5 of 6 hardware offerings

  • Test Accessories and Debugger

    Arm DSTREAM

  • Test Accessories and Debugger

    TRACE32 JTAG/SWD Debugger for A

  • Complementary Silicon or Component

    uSD-M.2 Adapter: Interconnect f

  • Complementary Silicon or Component

    Type 1XA: 802.11a/b/g/n/ac 2x2

  • Complementary Silicon or Component

    Type 1DX: 802.11b/g/n Wi-Fi + B

Show All

Software

1 software file

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 8 engineering services

Show All

To find a complete list of our partners that support this product, please see our Partner Marketplace.

Training

2 trainings

Support

What do you need help with?