i.MX 93 Quick Start Evaluation Kit

Click image to open expanded view

Block Diagram

i.MX 93 Quick Start Evaluation Kit Block Diagram

i.MX 93 Quick Start Evaluation Kit Block Diagram

Features

Processor

  • i.MX 93 Applications Processor
  • Dual Cortex-A55 @1.7GHz
  • Cortex-M33 @250MHz
  • Arm® Ethos U-65 MicroNPU
  • EdgeLock® Secure Enclave

Memory

  • 2 GB LPDDR4X / LPDDR4
  • 16 GB eMMC5.1
  • Quad SPI Flash
  • MicroSD slot

Display and Camera Interfaces

  • Parallel RGB LCD (2x20 RPi)
  • Parallel Camera (2x20 RPi)

Wireless

  • M.2 KEY-E slot with WiFi / BT IEEE802.15.4 support

Audio

  • Audio HP Jack
  • Audio HAT board support
  • PDM MIC array support

Connectivity

  • USB C 2.0 connectors
  • GbE RJ45
  • CAN (HDR)
  • RPi 2X20 GPIO HDR
  • I²C HDR
  • ADC support
  • M.2 Key-E connector

Debug

  • JTAG connector
  • UART via USB C
  • Remote debug support

Sensors

  • I3C IMU support

Security

  • Tamper support

Tools and OS Support

  • Linux®
  • FreeRTOS

Buy Options

MCIMX93-QSB-Image

Click to expand

MCIMX93-QSB
Active

i.MX 93 Quick Start Evaluation Kit.

$311.00 USD
In Stock :58
Order from distributors

Documentation

Quick reference to our documentation types

2 documents

Compact List

Design Resources

Related Hardware

Quick reference to our board types.

4 hardware offerings

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

1-5 of 6 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Training

4 trainings

Support

What do you need help with?