Important: This page contains secure information about our products. Sign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: Authentication is required to view secure content.
reenter your passwordLeading wireless connectivity solution providers offer NXP wireless modules in their wireless connectivity solutions. Module manufacturers develop Wi-Fi modules using NXP’s broad portfolio of Wi-Fi chips (system-on-chip (SoC)), including Wi-Fi 6 chips, Wi-Fi and Bluetooth® combo integrated circuits (ICs) and tri-radio SoCs with 802.15.4. Working with these module manufacturers can accelerate a complex product design cycle by starting with an optimized, certified and tested wireless module.
| Product | Wi-Fi I/F | Bluetooth I/F | Operating Temp | Antenna Type | Antenna # | Module Type | Module Size | Qualifications | Recommended Host |
|---|---|---|---|---|---|---|---|---|---|
|
AW-PU600 |
- | - | 0 to 70 | MHF4 connector(s) | 1 | OSM-L | 45 x 45 | CE, FCC, IC, Japan | i.MX93 |
|
AW-XH320 |
SDIO | UART | -40 to 85 | Antenna pin(s) | 1 | SiP | 8 x 8 x 1.35 | NA | i.MX / i.MX RT |
|
AW-XM549 |
SDIO | UART | 0 to 70 | Antenna pin(s) | 1 | SMD | 12 x 12 x 1.99 | CE, FCC, IC, Japan | i.MX 93, RT1060 |
|
AW-XM549-I |
SDIO | UART | -40 to 85 | Antenna pin(s) | 1 | SMD | 12 x 12 x 1.99 | CE, FCC, IC, Japan | i.MX 93, RT1060 |
|
CMP9612-9-R |
SDIO | UART | -40 to 85 | RF PIN | 1 | SMD | 12 x 12 x 2 | N/A | i.MX 93, RT1060 |
|
CMP9612-2C-R |
SDIO | UART | -40 to 85 | u.FL | 1 | SMD | 16.64 x 27.8 x 3.47 | FCC IC CE | i.MX 93, RT1060 |
|
CMP9612-2-R |
SDIO | UART | -40 to 85 | PCB-trace | 1 | SMD | 16.64 x 27.8 x 3.47 | FCC IC CE | i.MX 93, RT1060 |
|
CMP9612-1C-R |
SDIO | UART | 0 to 70 | U.FL Connector(s) | 1 | SMD | 16.64 x 27.8 x 3.47 | FCC IC CE | i.MX 93, RT1060 |
|
CMP9612-1-R |
SDIO | UART | 0 to 70 | PCB-trace | 1 | SMD | 16.64 x 27.8 x 3.47 | FCC IC CE | i.MX 93, RT1060 |
|
LBES5PL2EL-923 |
SDIO | UART | -40 to 85 | Antenna pin(s) | 2 | SMD | 8.8 x 7.7 x 1.3 | CE, FCC, IC, MIC (Japan) | i.MX 93, RT1060 |
|
ENWF9511C1KF |
SDIO | UART | -40 to 85 | Antenna pin(s) | 1 | SMD | 15.3 x 12 x 2.5 | EU, CE RED, FCC, ISED | i.MX 93, RT1060 |
|
M2-MAYA-W260-00C |
SDIO | UART, PCM/I²S | -40 to 85 | U.FL Connectors | 2 | M.2 card | 22.0 x 30.0 x 2.8 | AEC-Q104 subset; FCC/ISED, RED/UKCA, BTSIG | i.MX 6/7/8/9/RT |
|
M2-MAYA-W271-00C |
SDIO | UART, PCM/I²S | -40 to 85 | U.FL Connectors | 2 | M.2 card | 22.0 x 30.0 x 2.8 | AEC-Q104 subset; FCC/ISED, RED/UKCA, BTSIG | i.MX 93, RT1060 |
|
MAYA-W271-00B |
SDIO | UART, PCM/I²S | -40 to 85 | Antenna pin(s) | 2 | SMD | 10.4 x 14.3 x 1.9 | AEC-Q104 subset; FCC/ISED, RED/UKCA, GITEKI, NCC, KCC, ANZ, BTSIG | i.MX 93, RT1060 |
|
MAYA-W276-00B |
SDIO | UART, PCM/I²S | -40 to 85 | Emb. Antenna / pin | 1 | SMD | 10.4 x 14.3 x 1.9 | AEC-Q104 subset; FCC/ISED, RED/UKCA, GITEKI, NCC, KCC, ANZ, BTSIG | i.MX 93, RT1060 |
|
FGS060N |
SDIO | UART, PCM/I²S | -40 to 85 | Emb. Antenna / pin | 1 | SMD | 13.0 x 14.0 x 2.0 | N/A | i.MX / i.MX RT |
| Product | Wi-Fi I/F | Bluetooth I/F | Operating Temp | Antenna Type | Antenna # | Module Type | Module Size | Qualifications | Recommended Host |
|---|---|---|---|---|---|---|---|---|---|
|
AW-XM553 |
SDIO | UART | 0 to 70 | Antenna pin(s) | 1 | SMD | 12 x 12 x 1.99 | CE, FCC, IC, Japan | i.MX 93, RT1060 |
|
AW-XM553-I |
SDIO | UART | -40 to 85 | Antenna pin(s) | 1 | SMD | 12 x 12 x 1.99 | CE, FCC, IC, Japan | i.MX 93, RT1060 |
|
CMP9611-2-R |
SDIO | UART | -40 to 85 | PCB-trace | 1 | SMD | 16.64 x 27.8 x 3.47 | FCC IC CE | i. MX 93, RT1060 |
|
CMP9611-9-R |
SDIO | UART | -40 to 85 | Antenna pin(s) | 1 | SMD | 12 x 12 x 2 | N/A | i. MX 93, RT1060 |
|
CMP9611-2C-R |
SDIO | UART | -40 to 85 | u.FL | 1 | SMD | 16.64 x 27.8 x 3.47 | FCC IC CE | i.MX 93, RT1060 |
|
CMP9611-1C-R |
SDIO | UART | 0 to 70 | U.FL Connector(s) | 1 | SMD | 16.64 x 27.8 x 3.47 | FCC IC CE | i.MX 93, RT1060 |
|
CMP9611-1-R |
SDIO | UART | 0 to 70 | PCB-trace | 1 | SMD | 16.64 x 27.8 x 3.47 | FCC IC CE | i.MX 93, RT1060 |
|
CMP9610-9-R |
USB, USB, SPI | USB | -40 to 86 | RF Pin | 1 | SMD | 12 x 12 x 2 | FCC IC CE | Hosted, i.MX/i.MXRT |
|
453-00156R |
SDIO | UART | -40 to 85 | Antenna pin(s) | 1 | SMD | 11 x 11 x 1.69 | FCC, IC, CE, MIC, RCM, RoHS, UKCA, BT SIG | i.MX 93, RT1060 |
|
453-00155R |
SDIO | UART | -40 to 85 | Antenna pin(s) | 2 | SMD | 11 x 11 x 1.69 | FCC, IC, CE, MIC, RCM, RoHS, UKCA, BT SIG | i.MX 93, RT1060 |
|
453-00158R |
SDIO | UART | -40 to 85 | MHF 4 Connector(s) | 1 | SMD | 12 x 16 x 1.72 | FCC, IC, CE, MIC, RCM, RoHS, UKCA, BT SIG | i.MX 93, RT1060 |
|
453-00157R |
SDIO | UART | -40 to 85 | MHF 4 Connector(s) | 2 | SMD | 12 x 16 x 1.72 | FCC, IC, CE, MIC, RCM, RoHS, UKCA, BT SIG | i.MX 93, RT1060 |
|
453-00180R |
SDIO | UART | -40 to 85 | Integrated Chip | 1 | SMD | 12 x 16 x 1.72 | FCC, IC, CE, MIC, RCM, RoHS, UKCA, BT SIG | i.MX 93, RT1060 |
|
453-00166 |
SDIO | UART | -40 to 85 | MHF 4 Connector(s) | 1 | M.2 E-Key | 22 x 30 x 2.50 | FCC, IC, CE, MIC, RCM, RoHS, UKCA, BT SIG | i.MX 93, RT1060 |
|
453-00165 |
SDIO | UART | -40 to 85 | MHF 4 Connector(s) | 2 | M.2 E-Key | 22 x 30 x 2.50 | FCC, IC, CE, MIC, RCM, RoHS, UKCA, BT SIG | i.MX 93, RT1060 |
|
WKI611AA1 |
SDIO 3.0 | UART | -40 to 85 | Embedded antenna | 1 | SMD | 25.0 x 15.7 x 2.1 | FCC, ISED, Japan | i.MX |
|
LBEE5PL2DL-921 |
SDIO | UART | -40 to 85 | Antenna pin(s) | 2 | SMD | 8.8 x 7.7 x 1.3 | CE, FCC, IC, MIC (Japan) | i.MX 93, RT1060 |
|
ENWF9501C1KF |
SDIO | UART | -40 to 85 | Antenna pin(s) | 1 | SMD | 15.3 x 12 x 2.5 | EU, CE RED, FCC, ISED | i.MX 93, RT1060 |
|
SX-SDMAX-2530C |
SDIO | UART | -40 to 85 | U.FL Connector(s) | 1 | B to B Connector | 24.0 x 24.0 x 4.45 | FCC, ISED, CE, UKCA, MIC | i.MX |
|
SX-SDMAX-M2 |
SDIO | UART | -40 to 85 | U.FL Connectors | 1 | SMD | 22.0 x 30.0 x 4.45 | FCC, ISED, CE, UKCA, MIC | i.MX |
|
MAYA-W260-00B |
SDIO | UART, PCM/I²S | -40 to 85 | U.FL Connectors | 2 | SMD | 10.4 x 14.3 x 1.9 | AEC-Q104 subset;FCC/ISED, RED/UKCA, GITEKI, NCC, KCC, ANZ, BTSIG | i.MX 93, RT1060 |
|
MAYA-W261-00B |
SDIO | UART, PCM/I²S | -40 to 85 | Antenna pin(s) | 2 | SMD | 10.4 x 14.3 x 1.9 | AEC-Q104 subset;FCC/ISED, RED/UKCA, GITEKI, NCC, KCC, ANZ, BTSIG | i.MX 93, RT1060 |
|
MAYA-W266-00B |
SDIO | UART, PCM/I²S | -40 to 85 | Emb. Antenna / pin | 1 | SMD | 10.4 x 14.3 x 1.9 | AEC-Q104 subset;FCC/ISED, RED/UKCA, GITEKI, NCC, KCC, ANZ, BTSIG | i.MX 93, RT1060 |
|
FGS061N |
SDIO | UART, PCM/I²S | -40 to 85 | Emb. Antenna / pin | 1 | SMD | 13.0 x 14.0 x 2.0 | N/A | i.MX / i.MX RT |
| Product | Wi-Fi I/F | Bluetooth I/F | Operating Temp | Antenna Type | Antenna # | Module Type | Module Size | Qualifications | Recommended Host |
|---|---|---|---|---|---|---|---|---|---|
|
AW-XM646F-SUR |
SDIO | UART | -40 to 85 | Antenna pin(s) | 1 | SMD | 12 x 12 x 2.0 | FCC | i.MX |
|
AW-XM646F-USB |
USB | USB | -40 to 85 | Antenna pin(s) | 1 | SMD | 12 x 12 x 2.0 | FCC | i.MX |
|
AW-XM646G-SUR |
SDIO | UART | -40 to 85 | Antenna pin(s) | 1 | SMD | 12 x 12 x 2.0 | FCC | i.MX |
|
AW-XM646G-USB |
USB | USB | -40 to 85 | Antenna pin(s) | 1 | SMD | 12 x 12 x 2.0 | FCC | i.MX |
|
LBES0ZZ2LL-001 |
SDIO, USB | UART | -40 to 85 | External | 1 | Shielded Resin | 7.7 x 8.8 x 1.3 | FCC, IC, CE, MIC (Japan), NCC | i.MX 91 |
|
LBEE0ZZ2KL-001 |
SDIO, USB | UART | -40 to 85 | External | 1 | Shielded Resin | 7.7 x 8.8 x 1.3 | FCC, IC, CE, MIC (Japan), NCC | i.MX 91 |
|
MAYA-W433-00B |
SDIO, USB | UART, USB | -40 to 85 | Antenna pin(s) | 1 | SMD | 10.4 x 14.3 x 1.9 | AEC-Q104 subset; FCC/ISED, RED/UKCA, GITEKI, BTSIG | i.MX 91 |
|
MAYA-W442-00B |
SDIO, USB | UART, USB | -40 to 85 | U.FL Connector(s) | 1 | SMD | 10.4 x 14.3 x 1.9 | AEC-Q104 subset; FCC/ISED, RED/UKCA, GITEKI, BTSIG | i.MX 91 |
|
MAYA-W463-00B |
SDIO, USB | UART | -40 to 85 | Antenna pin(s) | 1 | SMD | 10.4 x 14.3 x 1.9 | AEC-Q104 subset; FCC/ISED, RED/UKCA, GITEKI, BTSIG | i.MX 91 |
|
MAYA-W466-00B |
SDIO, USB | UART | -40 to 85 | Internal PCB Antenna | 1 | SMD | 10.4 x 14.3 x 1.9 | AEC-Q104 subset; FCC/ISED, RED/UKCA, GITEKI, BTSIG | i.MX 91 |
|
MAYA-W471-00B |
SDIO, USB | UART, USB | -40 to 85 | Antenna pin(s) | 2 | SMD | 10.4 x 14.3 x 1.9 | AEC-Q104 subset; FCC/ISED, RED/UKCA, GITEKI, BTSIG | i.MX 91 |
|
MAYA-W473-00B |
SDIO, USB | UART, USB | -40 to 85 | Antenna pin | 1 | SMD | 10.4 x 14.3 x 1.9 | AEC-Q104 subset; FCC/ISED, RED/UKCA, GITEKI, BTSIG | i.MX 91 |
|
MAYA-W476-00B |
SDIO, USB | UART, USB | -40 to 85 | Internal PCB Antenna | 1 | SMD | 10.4 x 14.3 x 1.9 | AEC-Q104 subset; FCC/ISED, RED/UKCA, GITEKI, BTSIG | i.MX 91 |
|
FGA66XACMD |
USB | USB | -40 to 85 | PCB or IPEX | 2 | LGA | 14 x 23 x 2.2 | Planning: CE, FCC, IC, RMC | i.MX 91/93/95 |
|
FGA66XABMD |
SDIO | UART, PCM | -40 to 85 | PCB or IPEX | 2 | LGA | 14 x 23 x 2.2 | Planning: CE, FCC, IC, RMC | i.MX 91/93/95 |
|
SRG091X-W |
SDIO | UART, PCM | -40 to 85 | Antenna pin(s) | 1 | LCC + LGA | 46 x 41.5 x 3.0 | Planning: CE, FCC, IC, RMC | i.MX91 |
|
SRG093X-W |
SDIO | UART, PCM | -40 to 85 | Antenna pin(s) | 1 | LCC + LGA | 46 x 41.5 x 3.0 | Planning: CE, FCC, IC, RMC | i.MX93 |
|
FGD966XAAMD |
SDIO | UART, PCM | -40 to 85 | Antenna pin(s) | 1 | LCC | 12 x 12 x 2.0 | Planning: CE, FCC, IC, RCM | i.MX / i.MX RT |
|
FGD966XABMD |
USB | USB | -40 to 85 | Antenna pin(s) | 1 | LCC | 12 x 12 x 2.0 | Planning: CE, FCC, IC, RCM | i.MX / i.MX RT |
|
FGD966XNAAMD |
SDIO | UART, PCM | -40 to 85 | Antenna pin(s) | 1 | LCC | 12 x 12 x 2.0 | Planning: CE,FCC, IC, RCM | i.MX / i.MX RT |
|
FGD966XNABMD |
USB | USB | -40 to 85 | Antenna pin(s) | 1 | LCC | 12 x 12 x 2.0 | Planning: CE, FCC, IC, RCM | i.MX / i.MX RT |
|
CMP9610-2-R |
USB, USB, SPI | USB | -40 to 85 | PCB-Trace | 1 | SMD | 16.64 x 27.94 x 2.71 | FCC IC CE | Hosted, i.MX/i.MXRT |
|
CMP9610-2C-R |
USB, USB, SPI | USB | -40 to 85 | U.FL Connector(s) | 1 | SMD | 16.64 x 27.94 x 2.71 | FCC IC CE | Hosted, i.MX/i.MXRT |
|
CMP9610-2-EVB |
USB, USB, SPI | USB | -40 to 85 | PCB-Trace | 1 | SMD | 16.64 x 27.94 x 2.71 | FCC IC CE | Hosted, i.MX/i.MXRT |
| Product | Wi-Fi I/F | Bluetooth I/F | Operating Temp | Antenna Type | Antenna # | Module Type | Module Size | Qualifications | Recommended Host |
|---|---|---|---|---|---|---|---|---|---|
|
AW-XM455 |
USB | USB | -10 to 85 | Antenna pin(s) | 3 | SMD | 20 x 18 x 2.85 | CE, FCC, IC, Japan | i.MX |
| Product | Wi-Fi I/F | Bluetooth I/F | Operating Temp | Antenna Type | Antenna # | Module Type | Module Size | Qualifications | Recommended Host |
|---|---|---|---|---|---|---|---|---|---|
|
AW-XM729 |
PCIe | UART | -40 to 85 | Antenna pin(s) | 2 | SMD | 14 x 18 x 1.95 | FCC | i.MX |
|
AW-XM729 |
SDIO | UART | -40 to 85 | Antenna pin(s) | 2 | SMD | 14 x 18 x 1.95 | FCC | i.MX |
|
AW-XM729MA |
PCIe | UART | -40 to 85 | Antenna pin(s) | 2 | M.2 E-key | 14 x 18 x 2.88 | FCC | i.MX |
|
AW-XM729MA |
SDIO | UART | -40 to 85 | Antenna pin(s) | 2 | M.2 E-key | 14 x 18 x 2.88 | FCC | i.MX |
|
JODY-W672-00B |
PCIe | UART, PCM/I²S | -40 to 85 | Antenna pin(s) | 2 | SMD | 13.8 x 19.8 x 2.5 | AEC-Q104 subset; FCC/ISED, RED/UKCA, GITEKI, BTSIG | i.MX 6/7/8/9 |
|
JODY-W672-50B |
SDIO | UART, PCM/I²S | -40 to 85 | Antenna pin(s) | 2 | SMD | 13.8 x 19.8 x 2.5 | AEC-Q104 subset; FCC/ISED, RED/UKCA, GITEKI, BTSIG | i.MX 6/7/8/9 |
|
JODY-W673-00B |
PCIe | UART, PCM/I²S | -40 to 85 | Antenna pin(s) | 3 | SMD | 13.8 x 19.8 x 2.5 | AEC-Q104; FCC/ISED, RED/UKCA, GITEKI, BTSIG | i.MX 6/7/8/9 |
|
JODY-W673-50B |
SDIO | UART, PCM/I²S | -40 to 85 | Antenna pin(s) | 3 | SMD | 13.8 x 19.8 x 2.5 | AEC-Q104; FCC/ISED, RED/UKCA, GITEKI, BTSIG | i.MX 6/7/8/9 |
| SX-SDMAX6E-M2
|
SDIO | UART | -40 to 85 | U.FL Connector(s) | 3 | M.2 E-Key | TBD | FCC, ISED, CE, UKCA, MIC | i.MX |
| SX-SDMAX6E-2530S |
SDIO | UART | -40 to 85 | RF Pin (Trace) | 3 | SMD | 17.0 x 18.0 x 2.65 | FCC, ISED, CE, UKCA, MIC | i.MX |
| Product | Wi-Fi I/F | Bluetooth I/F | Operating Temp | Antenna Type | Antenna # | Module Type | Module Size | Qualifications | Recommended Host |
|---|---|---|---|---|---|---|---|---|---|
|
AW-XM732 |
PCIe | UART | -40 to 85 | Antenna pin(s) | 2 | SMD | 23 x 23 x 3 | FCC | i.MX |
|
AW-XM732MA |
PCIe | UART | -40 to 85 | Antenna pin(s) | 2 | M.2 E-key | 14 x 18 | FCC | i.MX |
| Product | Wi-Fi I/F | Bluetooth I/F | Operating Temp | Antenna Type | Antenna # | Module Type | Module Size | Qualifications | Recommended Host |
|---|---|---|---|---|---|---|---|---|---|
|
AW-XMA05 |
SDIO | UART | -40 to 85 | Antenna pin(s) | 2 | SMD | 22 x 22 x 2.5 | FCC | i.MX |
|
JODY-W562-00A |
SDIO | UART, PCM/I²S | -40 to 85 | Antenna pin(s) | 2 | SMD | 13.8 x 19.8 x 2.5 | AEC-Q104; FCC/ISED, RED/UKCA, BTSIG | i.MX 6/7/8/9 i.MX RT |
|
JODY-W562-01A |
SDIO | UART, PCM/I²S | -40 to 105 | Antenna pin(s) | 2 | SMD | 13.8 x 19.8 x 2.5 | AEC-Q104; FCC/ISED, RED/UKCA, BTSIG | i.MX 6/7/8/9 |
|
M2-JODY-W562-00C |
SDIO | UART, PCM/I²S | -40 to 85 | U.FL connector(s) | 2 | M.2 card | 22.0 x 30.0 x 4.2 | AEC-Q104 subset; FCC/ISED, RED/UKCA, GITEKI, NCC, KCC, ANZ, BTSIG | i.MX 6/7/8/9 |
| Product | Wi-Fi I/F | Bluetooth I/F | Operating Temp | Antenna Type | Antenna # | Module Type | Module Size | Qualifications | Recommended Host |
|---|---|---|---|---|---|---|---|---|---|
|
JODY-W354-00A |
PCIe | UART, PCM/I²S | -40 to 85 | Antenna pin(s) | 2 | SMD | 13.8 x 19.8 x 2.5 | AEC-Q104; FCC/ISED, RED/UKCA, GITEKI, NCC, KCC, ANZ, BTSIG | i.MX 6/7 |
| Product | Wi-Fi I/F | Bluetooth I/F | Operating Temp | Antenna Type | Antenna # | Module Type | Module Size | Qualifications | Recommended Host |
|---|---|---|---|---|---|---|---|---|---|
|
JODY-W682-01A |
PCIe | UART, PCM/I²S | -40 to 105 | Antenna pin(s) | 2 | SMD | 13.8 x 19.8 x 2.5 | AEC-Q104; FCC/ISED, RED/UKCA, GITEKI, BTSIG | i.MX 6/7/8/9 |
| Product | Wi-Fi I/F | Bluetooth I/F | Operating Temp | Antenna Type | Antenna # | Module Type | Module Size | Qualifications | Recommended Host |
|---|---|---|---|---|---|---|---|---|---|
|
AW-XMA06 |
PCIe | UART | -40 to 105 | Antenna pin(s) | 3 | SMD | 23 x 23 x 2.58 | FCC | i.MX |
|
JODY-W683-01A |
PCIe, SDIO | UART, PCM/I²S | -40 to 105 | Antenna pin(s) | 3 | SMD | 13.8 x 19.8 x 2.5 | AEC-Q104; FCC/ISED, RED/UKCA, GITEKI, BTSIG | i.MX 6/7/8/9 |
|
M2-JODY-W683-00C |
PCIe, SDIO | UART, PCM/I²S | -40 to 85 | U.FL connector(s) | 3 | M.2 card | 22.0 x 30.0 x 4.2 | AEC-Q104 subset; FCC/ISED, RED/UKCA, GITEKI, NCC, KCC, ANZ, BTSIG | i.MX 6/7/8/9 |
| Product | Wi-Fi I/F | Bluetooth I/F | Operating Temp | Antenna Type | Antenna # | Module Type | Module Size | Qualifications | Recommended Host |
|---|---|---|---|---|---|---|---|---|---|
|
AW-CU570 |
- | - | -40 to 85 | Embedded antenna, U.FL Connector(s) | 2 | SMD | 28 x 15 x 3.15 | FCC, CE, NCC, IC, Japan, AU/NZ | Hostless |
|
WKR612AA1 |
- | - | -40 to 85 | Embedded antenna | 1 | SMD | 26.9 x 19.0 x 2.1 | FCC, ISED, Japan | Hostless |
|
CMP4612-2-R |
SDIO, USB | UART | -40 to 85 | PCB-trace | 1 | SMD | 16.7 x 27.2 x 3.47 | FCC IC CE | Hostless, i.MX / i.MX RT |
|
CMP4612-2C-R |
SDIO, USB | UART | -40 to 85 | U.FL Connector(s) | 1 | SMD | 16.7 x 27.2 x 3.47 | FCC IC CE | Hostless, i.MX / i.MX RT |
|
CMP4612-2-EVB |
SDIO, USB | UART | -40 to 85 | PCB-trace | 1 | SMD | 16.7 x 27.2 x 3.47 | FCC IC CE | Hostless, i.MX / i.MX RT |
|
LBES0ZZ2FR-580 |
- | - | -40 to 85 | Antenna pin(s) | 1 | SMD | 12 x 11 x 1.4 | TBD | Hostless |
|
IRIS-W101-00B |
- | - | -40 to 85 | Antenna pin(s) | 1 | SMD | 14.6 x 16.8 x 2.1 | AEC-Q104 subset; FCC/ISED, RED/UKCA, BTSIG | i.MX RT, MCX |
|
IRIS-W101-10B |
- | - | -40 to 85 | Antenna pin(s) | 1 | SMD | 14.6 x 16.8 x 2.1 | AEC-Q104 subset; FCC/ISED, RED/UKCA, BTSIG | i.MX RT, MCX |
|
IRIS-W106-00B |
- | - | -40 to 85 | Embedded antenna | 1 | SMD | 14.6 x 20.9 x 2.1 | AEC-Q104 subset; FCC/ISED, RED/UKCA, BTSIG | i.MX RT, MCX |
|
IRIS-W106-10B |
- | - | -40 to 85 | Embedded antenna | 1 | SMD | 14.6 x 20.9 x 2.1 | AEC-Q104 subset; FCC/ISED, RED/UKCA, BTSIG | i.MX RT, MCX |
|
ISP5261-WX |
- | - | -40 to 85 | Embedded Antenna | 1 | SMD | 12 x 12 x 1.8 | - | i.MX RT, MCX |
|
FCM365X |
UART, SDIO, USB | UART, PCM/I²S | -40 to 85 | PCB antenna, or U.FL Connector (Optional) | 1 | LCC + LGA | 25.5 x 18.0 x 3.16 | Under Planning: CE, FCC, IC, SRRC, RCM, Bluetooth BQB | i.MX / i.MX RT |
| Product | Wi-Fi I/F | Bluetooth I/F | Operating Temp | Antenna Type | Antenna # | Module Type | Module Size | Qualifications | Recommended Host |
|---|---|---|---|---|---|---|---|---|---|
|
AW-CU598 |
- | - | -40 to 85 | Embedded antenna, U.FL Connector(s) | 2 | SMD | 28 x 15 x 3.15 | FCC, CE, NCC, IC, Japan, AU/NZ | Hostless |
|
LBES0ZZ2FP-580 |
- | - | -40 to 85 | Antenna pin(s) | 1 | SMD | 12 x 11 x 1.4 | TBD | Hostless |
|
LBES0ZZ2FP-546 |
- | - | -40 to 85 | Antenna pin(s) | 1 | SMD | 12 x 11 x 1.55 | FCC/IC, ETSI, TELEC | Hostless |
|
IRIS-W101-30B |
- | - | -40 to 85 | Antenna pin(s) | 1 | SMD | 14.6 x 16.8 x 2.1 | AEC-Q104 subset; FCC/ISED, RED/UKCA, BTSIG | i.MX RT, MCX |
|
IRIS-W101-40B |
- | - | -40 to 85 | Antenna pin(s) | 1 | SMD | 14.6 x 16.8 x 2.1 | AEC-Q104 subset; FCC/ISED, RED/UKCA, BTSIG | i.MX RT, MCX |
|
IRIS-W106-30B |
- | - | -40 to 85 | Embedded antenna | 1 | SMD | 14.6 x 20.9 x 2.1 | AEC-Q104 subset; FCC/ISED, RED/UKCA, BTSIG | i.MX RT, MCX |
|
IRIS-W161-00B |
- | - | -40 to 85 | Antenna pin(s) | 1 | SMD | 14.6 x 16.8 x 2.1 | AEC-Q104 subset; FCC/ISED, RED/UKCA, BTSIG | i.MX RT, MCX |
|
IRIS-W166-00B |
- | - | -40 to 85 | Embedded antenna | 1 | SMD | 14.6 x 20.9 x 2.1 | AEC-Q104 subset; FCC/ISED, RED/UKCA, BTSIG | i.MX RT, MCX |
|
IM-100-PAD |
SoC | SoC | -40 to 85 | Antenna Trace | 1 | SMD | 17.0 × 18.0 × 2.65 | FCC, ISED, CE, UKCA, MIC | Hostless |
|
IM-100-MHF |
SoC | SoC | -40 to 85 | U.FL Connector | 1 | SMD | 17.0 × 18.0 × 2.65 | FCC, ISED, CE, UKCA, MIC | Hostless |
|
IM-100-SB |
SoC | SoC | -40 to 85 | U.FL Connector(s) | 1 | B to B Connector | 24.0 x 26.5 x 3.5 | FCC, ISED, CE, UKCA, MIC | Hostless |
|
IM-100-RB |
SoC | SoC | -40 to 85 | On board antenna | 1 | USB Type-A | 22.0 x 51.7 x 5.5 | FCC, ISED, CE, UKCA, MIC | Hostless |
|
IM-100-EB |
SoC | SoC | -40 to 85 | On board antenna | 1 | LAN | 54.0 x 35.0 x 11.8 | FCC, ISED, CE, UKCA, MIC | Hostless |
|
FCM363X |
UART, SDIO, USB | UART, PCM/I²S | -40 to 85 | PCB antenna, or U.FL Connector (Optional) | 1 | LCC + LGA | 25.5 x 18.0 x 3.16 | CE, FCC, IC, SRRC, RCM, Bluetooth BQB | i.MX / i.MX RT |
|
FCMA62N |
UART | UART | -40 to 85 | PCB antenna, or U.FL Connector (Optional) | 1 | LCC + 4-Pin header (optional) |
|
CE, FCC, IC, SRRC, RCM, Bluetooth BQB | i.MX / i.MX RT |
| Product | Wi-Fi I/F | Bluetooth I/F | Operating Temp | Antenna Type | Antenna # | Module Type | Module Size | Qualifications | Recommended Host |
|---|---|---|---|---|---|---|---|---|---|
|
AW-XM458 |
PCIe, SDIO | UART | -40 to 85 | Antenna pin(s) | 3 | SMD | 20 x 18 x 2.8 | CE, FCC, IC, Japan | i.MX |
|
AW-XM458MA-PUR |
PCIe | UART | -40 to 85 | U.FL Connector(s) | 3 | M.2 E-Key | 28 x 30 x 3.65 | CE, FCC, IC, Japan | i.MX |
|
AW-XM458MA-SUR |
SDIO | UART | -40 to 85 | U.FL Connector(s) | 3 | M.2 E-Key | 28 x 30 x 3.65 | CE, FCC, IC, Japan | i.MX |
|
CMP9620-1C-T |
PCIe | UART | -40 to 85 | MHF 4 Connector(s) | 2 | M.2 E-Key | 28 x 30 x 3.65 | FCC IC CE | i.MX / i.MX RT |
|
CMP9620-2-R |
PCIe | UART | -40 to 85 | Antenna pin(s) | 2 | SMD | 18 x 20 x 2.8 | N/A | i.MX / i.MX RT |
|
WYSBHVDXP |
SDIO | UART | -30 to 85 | 3 | SMD | 17.0 x 19.0 x 2.2 | i.MX | ||
|
LBEE5ZZ1XL-774 |
PCIe, SDIO | UART | -40 to 85 | Antenna pin(s) | 3 | SMD | 19.1 x 16.5 x 2.1 | CE, FCC, IC, MIC (Japan) | i.MX |
|
LBEE5ZZ2XS-846 |
PCIe, SDIO | UART | -40 to 85 | Antenna pin(s) | 2 | SMD | 19.1 x 16.5 x 2.1 | CE, FCC, IC, MIC (Japan) | i.MX |
|
JODY-W374-00B |
PCIe, SDIO | UART, PCM/I²S | -40 to 85 | Antenna pin(s) | 2 | SMD | 13.8 x 19.8 x 2.5 | AEC-Q104 subset; FCC/ISED, RED/UKCA, GITEKI, BTSIG | i.MX 6/7/8/9 |
|
JODY-W377-00B |
PCIe, SDIO | UART, PCM/I²S | -40 to 85 | Antenna pin(s) | 3 | SMD | 13.8 x 19.8 x 2.5 | AEC-Q104 subset; FCC/ISED, RED/UKCA, GITEKI, BTSIG | i.MX 6/7/8/9 |
|
M2-JODY-W377-00C |
SDIO | UART, PCM/I²S | -40 to 85 | U.FL connector(s) | 3 | M.2 card | 22.0 x 30.0 x 4.2 | AEC-Q104 subset; FCC/ISED, RED/UKCA, BTSIG | i.MX 6/7/8/9 |
|
M2-JODY-W377-01C |
PCIe | UART, PCM/I²S | -40 to 85 | U.FL connector(s) | 3 | M.2 card | 22.0 x 30.0 x 4.2 | AEC-Q104 subset; FCC/ISED, RED/UKCA, BTSIG | i.MX 6/7/8/9 |
| Product | Wi-Fi I/F | Bluetooth I/F | Operating Temp | Antenna Type | Antenna # | Module Type | Module Size | Qualifications | Recommended Host |
|---|---|---|---|---|---|---|---|---|---|
|
AW-XM369 |
PCIe, SDIO | UART | -40 to 85 | Antenna pin(s) | 3 | SMD | 20 x 18 x 2.8 | CE, FCC, IC, NCC, Japan, AU/NZ, Korea | i.MX |
|
LBEE6ZZ1TA-XXX |
PCIe | UART | -40 to 85 | 3 | SMD | 20.9 x 18.5 x 2.6 | i.MX | ||
|
JODY-W374-00A |
PCIe, SDIO | UART, PCM/I²S | -40 to 85 | Antenna pin(s) | 2 | SMD | 13.8 x 19.8 x 2.5 | AEC-Q104; FCC/ISED, RED/UKCA, GITEKI, BTSIG | i.MX 6/7/8 |
|
JODY-W377-00A |
PCIe, SDIO | UART, PCM/I²S | -40 to 85 | Antenna pin(s) | 3 | SMD | 13.8 x 19.8 x 2.5 | AEC-Q104; FCC/ISED, RED/UKCA, GITEKI, BTSIG | i.MX 6/7/8 |
Learn more about the technical advantages available in NXP Wi-Fi 6 chips and Wi-Fi 6 modules that are enabled by Wi-Fi 6 802.11ax.
| Product | Wi-Fi I/F | Bluetooth I/F | Operating Temp | Antenna Type | Antenna # | Module Type | Module Size | Qualifications | Recommended Host |
|---|---|---|---|---|---|---|---|---|---|
|
AW-CM276MA-PUR |
PCIe | UART | -30 to 85 | U.FL Connector(s) | 2 | M.2 E-Key | 30 x 22 x 2.84 | CE, FCC, Japan, IC, AU/NZ, India, Mexico, NCC | i.MX |
|
AW-CM276MA-SUR |
SDIO | UART | -30 to 85 | U.FL Connector(s) | 2 | M.2 E-Key | 30 x 22 x 2.84 | CE, FCC, Japan, IC, AU/NZ, India, Mexico, NCC | i.MX |
|
AW-CM276NF |
PCIe, SDIO | UART | -30 to 85 | U.FL Connector(s) | 2 | SMD | 12 x 16 x 1.85 | CE, FCC, Japan, IC, AU/NZ, India, Mexico, NCC | i.MX |
|
AW-PU530 |
-30 to 85 | U.FL Connector(s) | 2 | SOM (Voice/Video) | 46 x 39 x 2.96 | CE, FCC, Japan, IC, AU/NZ, India, Mexico, NCC | i.MX 8M Mini | ||
|
AW-PU580 |
-30 to 85 | U.FL Connector(s) | 2 | SOM (Industrial facility, commercial appliance) | 82 x 50 x 5.1 | CE, FCC, Japan, IC, AU/NZ, India, Mexico, NCC | i.MX 8M Plus | ||
|
453-00003 |
USB, Ethernet, UART | USB, Ethernet, UART | -30 to 85 | Connector | 2 | SMD | 30 x 30 x 2.8 | FCC, IC, CE, MIC, RCM, RoHS, ISO, UKCA, BT SIG | Hostless |
|
453-00004 |
USB, Ethernet, UART | USB, Ethernet, UART | -30 to 85 | Connector | 2 | SMD | 30 x 30 x 2.8 | FCC, IC, CE, MIC, RCM, RoHS, ISO, UKCA, BT SIG | i.MX |
|
453-0007X |
PCIe, SDIO | UART | -30 to 85 | Connector | 2 | SMD | 40x 47x 4.6 | FCC, IC, CE, MIC, RCM, RoHS, ISO, UKCA, BT SIG | Hostless |
|
453-00135C |
PCIe, SDIO | UART | -30 to 85 | Connector | 2 | SMD | 40x 47x 4.6 | FCC, IC, CE, MIC, RCM, RoHS, ISO, UKCA, BT SIG | Hostless |
|
453-00135R |
PCIe, SDIO | UART | -30 to 85 | Connector | 2 | SMD | 40x 47x 4.6 | FCC, IC, CE, MIC, RCM, RoHS, ISO, UKCA, BT SIG | Hostless |
|
453-00137 |
USB, Ethernet, UART | USB, Ethernet, UART | -30 to 85 | Connector | 2 | SMD | 30 x 30 x 2.8 | FCC, IC, CE, MIC, RCM, RoHS, ISO, UKCA, BT SIG | Hostless |
|
ST60-2230C, SU60-2230C |
SDIO | UART | -30 to 85 | Connector | 2 | M.2 E-Key | 22 x 30 x 3.3 | FCC, IC, CE, MIC, RCM, RoHS, ISO, UKCA, BT SIG | i.MX 6/7/8/9 |
|
ST60-2230C-P, SU60-2230C-P |
PCIe | UART | -30 to 85 | Connector | 2 | M.2 E-Key | 22 x 30 x 3.3 | FCC, IC, CE, MIC, RCM, RoHS, ISO, UKCA, BT SIG | i.MX 6/7/8/9 |
|
ST60-2230C-PU, SU60-2230C-PU |
PCIe | USB | -30 to 85 | Connector | 2 | M.2 E-Key | 22 x 30 x 3.3 | FCC, IC, CE, MIC, RCM, RoHS, ISO, UKCA, BT SIG | i.MX 6/7/8/9 |
|
ST60-2230C-SS, SU60-2230C-SS |
SDIO | SDIO | -30 to 85 | Connector | 2 | M.2 E-Key | 22 x 30 x 3.3 | FCC, IC, CE, MIC, RCM, RoHS, ISO, UKCA, BT SIG | i.MX 6/7/8/9 |
|
ST60-2230C-U, SU60-2230C-U |
USB | UART | -30 to 85 | Connector | 2 | M.2 E-Key | 22 x 30 x 3.3 | FCC, IC, CE, MIC, RCM, RoHS, ISO, UKCA, BT SIG | i.MX 6/7/8/9 |
|
ST60-2230C-UU, SU60-2230C-UU |
USB | USB | -30 to 85 | Connector | 2 | M.2 E-Key | 22 x 30 x 3.3 | FCC, IC, CE, MIC, RCM, RoHS, ISO, UKCA, BT SIG | i.MX 6/7/8/9 |
|
ST60-SIPT, SU60-SIPT |
SDIO, USB, PCIe | UART, USB, SDIO | -30 to 85 | Antenna pin(s) | 2 | SMD | 13 x 14 x 1.87 | FCC, IC, CE, MIC, RCM, RoHS, ISO, UKCA, BT SIG | i.MX 6/7/8 |
|
LBEE5XV1YM-574 |
PCIe, SDIO | UART | -30 to 85 | Antenna pin(s) | 2 | SMD | 11.8 x 8.4 x 1.3 | CE, FCC, IC MIC (Japan) | i.MX |
| Product | Wi-Fi I/F | Bluetooth I/F | Operating Temp | Antenna Type | Antenna # | Module Type | Module Size | Qualifications | Recommended Host |
|---|---|---|---|---|---|---|---|---|---|
|
ENWF9201A1EF |
SDIO | UART | -30 to 85 | Chip or Pin | 1 | SMD | 17.5 x 10 x 2.6 | FCC | i.MX 6/7/8, i.MX RT |
|
ENWF9202A1EF |
SDIO | UART | -30 to 85 | Chip or Pin | 1 | SMD | 17.5 x 10 x 2.6 | CE RED | i.MX 6/7/8, i.MX RT |
|
ENWF9203A1EF |
SDIO | UART | -30 to 85 | Chip or Pin | 1 | SMD | 17.5 x 10 x 2.6 | ISED | i.MX 6/7/8, i.MX RT |
|
ENWF9208A1EF |
SDIO | UART | -30 to 85 | Chip or Pin | 1 | SMD | 17.5 x 10 x 2.6 | CE RED, FCC, ISED | i.MX 6/7/8, i.MX RT |
|
ENWF9209A1EF |
SDIO | UART | -30 to 85 | Chip or Pin | 1 | SMD | 17.5 x 10 x 2.6 | i.MX 6/7/8, i.MX RT |
| Product | Wi-Fi I/F | Bluetooth I/F | Operating Temp | Antenna Type | Antenna # | Module Type | Module Size | Qualifications | Recommended Host |
|---|---|---|---|---|---|---|---|---|---|
|
AW-CM358 |
SDIO | UART | -30 to 85 | Antenna pin(s) | 1 | SMD | 12 x 12 x 1.65 | CE, FCC, IC, NCC, Japan, China | i.MX / i.MX RT |
|
AW-CM358AN |
SDIO | UART | -30 to 85 | Embedded antenna | 1 | SMD | 28 x 18 x 2.65 | CE, FCC, IC, Japan, NCC, China | i.MX / i.MX RT |
|
AW-CM358MA |
SDIO | UART | -30 to 85 | U.FL Connector(s) | 1 | M.2 E-Key | 30 x 22 x 2.93 | CE, FCC, IC, NCC, Japan, China | i.MX / i.MX RT |
|
AW-PU510 |
0 to 70 | U.FL Connector(s) | 1 | SOM (Voice/Video) | 46 x 39 x 2.95 | CE, FCC, IC, Japan | i.MX 8M Mini | ||
|
AW-PU551 |
0 to 70 | U.FL Connector(s) | 1 | SOM (Voice/Video) | 46 x 39 x 2.95 | CE, FCC, IC, Japan | i.MX 8M Nano | ||
|
LBEE5QD1ZM-572 |
SDIO | UART | -30 to 85 | Antenna pin(s) | 1 | SMD | 10.2 x 9.3 x 1.3 | CE, FCC, IC MIC (Japan) | i.MX / i.MX RT |
|
ENWF9408A1EF |
SDIO | UART, SDIO | -30 to 85 | Chip or Pin | 1 | SMD | 24 x 12 x 2.8 | EU, CE RED, FCC, ISED | i.MX 6/7/8, i.MX RT |
|
ENWF9408A2EF |
SDIO | UART, SDIO | -30 to 85 | Chip or Pin | 1 | SMD | 24 x 12 x 2.8 | EU, CE RED, FCC, ISED | i.MX 6/7/8, i.MX RT |
|
JODY-W263-00A |
SDIO | UART, PCM | -40 to 85 | Antenna pin(s) | 2 | SMD | 13.8 x 19.8 x 2.5 | AEC-Q104; FCC/ISED, RED/UKCA, GITEKI, NCC, KCC, ANZ, BTSIG | i.MX 6/7/8 i.MX RT |
|
JODY-W263-00B |
SDIO | UART, PCM/I²S | -40 to 85 | Antenna pin(s) | 2 | SMD | 13.8 x 19.8 x 2.5 | AEC-Q104 subset; FCC/ISED, RED/UKCA, GITEKI, NCC, KCC, ANZ, BTSIG | i.MX 6/7/8 i.MX RT |
|
JODY-W263-01A |
SDIO | UART, PCM | -40 to 105 | Antenna pin(s) | 2 | SMD | 13.8 x 19.8 x 2.5 | AEC-Q104; FCC/ISED, RED/UKCA, GITEKI, NCC, KCC, ANZ, BTSIG | i.MX 6/7/8 i.MX RT |
|
JODY-W263-10B |
SDIO | UART, PCM/I²S | -30 to 85 | Antenna pin(s) | 2 | SMD | 13.8 x 19.8 x 2.5 | AEC-Q104 subset; FCC/ISED, RED/UKCA, GITEKI, NCC, KCC, ANZ, BTSIG | i.MX 6/7/8 i.MX RT |
|
M2-JODY-W263-00C |
SDIO | UART, PCM/I²S | -40 to 85 | U.FL connectors | 2 | M.2 card | 22.0 x 30.0 x 4.2 | AEC-Q104 subset; FCC/ISED, RED/UKCA, BTSIG | i.MX 6/7/8 i.MX RT |
| Product | Wi-Fi I/F | Bluetooth I/F | Operating Temp | Antenna Type | Antenna # | Module Type | Module Size | Qualifications | Recommended Host |
|---|---|---|---|---|---|---|---|---|---|
|
AW-AM510AN |
SDIO | UART | 0 to 70 | Embedded antenna | 1 | SMD | 28 x 18 x 2.7 | CE, FCC, IC, Japan | i.MX / i.MX RT |
|
AW-AM457-D |
SDIO | UART | 0 to 70 | Antenna pin(s) | 2 | SMD | 15 x 15 x 2.5 | CE, FCC, IC | i.MX / i.MX RT |
|
AW-AM457MA-D |
SDIO | UART | 0 to 70 | U.FL Connector(s) | 2 | M.2 E-Key | 30 x 22 x 2.85 | CE, FCC, IC | i.MX / i.MX RT |
|
AW-AM510 |
SDIO | UART | 0 to 70 | Antenna pin(s) | 1 | SMD | 12 x 12 x 2 | CE, FCC, IC | i.MX / i.MX RT |
|
AW-AM510-I |
SDIO | UART | -40 to 85 | Antenna pin(s) | 1 | SMD | 12 x 12 x 2 | CE, FCC, IC, Japan | i.MX / i.MX RT |
|
AW-AM510MA |
SDIO | UART | 0 to 70 | U.FL Connector(s) | 1 | M.2 E-Key | 30 x 22 x 2.85 | CE, FCC, IC | i.MX / i.MX RT |
|
CMP9010-1-B |
SDIO | UART | 0 to 70 | PCB-Trace | 1 | SMD | 16.64 x 27.8 x 3.47 | FCC IC CE | i.MX / i.MX RT |
|
CMP9010-1C-B |
SDIO | UART | 0 to 70 | U.FL Connector(s) | 1 | SMD | 16.64 x 27.8 x 3.47 | FCC IC CE | i.MX / i.MX RT |
|
CMP9010-1C-R |
SDIO | UART | 0 to 70 | U.FL Connector(s) | 1 | SMD | 16.64 x 27.8 x 3.47 | FCC IC CE | i.MX / i.MX RT |
|
CMP9010-1-R |
SDIO | UART | 0 to 70 | PCB-Trace | 1 | SMD | 16.64 x 27.8 x 3.47 | FCC IC CE | i.MX / i.MX RT |
|
CMP9010-9-R |
SDIO | UART | -40 to 85 | Antenna pin(s) | 1 | SMD | 12 x 12 x 1.85 | N/A | i.MX / i.MX RT |
|
CMP9010-2-R |
SDIO | UART | -40 to 85 | PCB-Trace | 1 | SMD | 16.64 x 27.8 x 3.47 | FCC IC CE | i.MX / i.MX RT |
|
CMP9010-2-B |
SDIO | UART | -40 to 85 | PCB-Trace | 1 | SMD | 16.64 x 27.8 x 3.47 | FCC IC CE | i.MX / i.MX RT |
|
CMP9010-2C-R |
SDIO | UART | -40 to 85 | U.FL Connector(s) | 1 | SMD | 16.64 x 27.8 x 3.47 | FCC IC CE | i.MX / i.MX RT |
|
CMP9010-2C-B |
SDIO | UART | -40 to 85 | U.FL Connector(s) | 1 | SMD | 16.64 x 27.8 x 3.47 | FCC IC CE | i.MX / i.MX RT |
|
LBEE5CJ1XK-687 |
SDIO | UART | -40 to 85 | Antenna pin(s) | 1 | SMD | 9.1 x 8.3 x 1.3 | CE, FCC, IC MIC (Japan) | i.MX / i.MX RT |
|
LBEE5CJ2XK-845 |
SDIO | UART | -40 to 85 | Antenna pin(s) | 2 | SMD | 9.1 x 8.3 x 1.3 | CE, FCC, IC MIC (Japan) | i.MX / i.MX RT |
|
M2-MAYA-W161-00C |
SDIO | UART, PCM/I²S | -40 to 85 | U.FL Connectors | 2 | M.2 card | 22.0 x 30.0 x 2.8 | AEC-Q104 subset; FCC/ISED, RED/UKCA, BTSIG | RT |
|
MAYA-W160-00B |
SDIO | UART, PCM/I²S | -40 to 85 | U.FL connectors(s) | 2 | SMD | 10.4 x 14.3 x 1.8 | AEC-Q104 subset; FCC/ISED, RED/UKCA, GITEKI, KCC, ANZ, SRRC, BTSIG | i.MX 6/7/8 i.MX RT |
|
MAYA-W161-00B |
SDIO | UART, PCM/I²S | -40 to 85 | Antenna pin(s) | 2 | SMD | 10.4 x 14.3 x 1.8 | AEC-Q104 subset; FCC/ISED, RED/UKCA, GITEKI, KCC, ANZ, SRRC, BTSIG | i.MX 6/7/8 i.MX RT |
|
MAYA-W166-00B |
SDIO | UART, PCM/I²S | -40 to 85 | Embedded antenna | 1 | SMD | 10.4 x 14.3 x 1.8 | AEC-Q104 subset; FCC/ISED, RED/UKCA, GITEKI, KCC, ANZ, SRRC, BTSIG | i.MX 6/7/8 i.MX RT |
|
MAYA-W166-01B |
SDIO | UART, PCM/I²S | -40 to 85 | Antenna pin(s) | 1 | SMD | 10.4 x 14.3 x 1.8 | AEC-Q104 subset; FCC/ISED, RED/UKCA, GITEKI, KCC, ANZ, SRRC, BTSIG | i.MX 6/7/8 i.MX RT |
| Product | Wi-Fi I/F | Operating Temp | Antenna Type | Antenna # | Module Type | Module Size | Qualifications | Recommended Host |
|---|---|---|---|---|---|---|---|---|
|
AW-NM191NF |
SDIO | -40 to 85 | U.FL Connector(s) | 2 | SMD | 12 x 16 x 1.95 | CE, FCC, Japan | i.MX RT |
|
LBWA0ZZ2DS-688 |
SDIO | -40 to 85 | Antenna pin(s) | 1 | SMD | 25 x 14 x 2.32 | CE, FCC, IC MIC (Japan) | i.MX RT |
|
LILY-W131-00B |
SDIO, USB | -40 to 85 | Antenna pin(s) | 1 | SMD | 10.0 x 14.0 x 2.2 | AEC-Q104 subset; FCC/ISED, RED/UKCA, GITEKI, NCC, KCC, ANZ, SRRC | i.MX 6/7/8 i.MX RT |
|
LILY-W132-00B |
SDIO, USB | -40 to 85 | Embedded antenna | 1 | SMD | 10.0 x 14.0 x 3.8 | AEC-Q104 subset; FCC/ISED, RED/UKCA, GITEKI, NCC, KCC, ANZ | i.MX 6/7/8 i.MX RT |
|
LILY-W133-10B |
SDIO, USB | -40 to 85 | Embedded antenna | 1 | SMD | 10.0 x 14.0 x 3.8 | AEC-Q104 subset; FCC/ISED, RED/UKCA, GITEKI, KCC, ANZ | RT |
| Product | Operating Temp | Antenna Type | Antenna # | Module Type | Module Size | Qualifications | Recommended Host |
|---|---|---|---|---|---|---|---|
|
AW-CU300 V2 |
-30 to 85 | Embedded antenna, U.FL Connector(s) | 2 | SMD | 15 x 23 x 2.35 | CE, FCC, NCC, IC, Brazil, China, Japan, Mexico, Argentina | Hostless |
|
AW-CU300A V2 |
-30 to 85 | Embedded antenna, U.FL Connector(s) | 2 | SMD | 28 x 15 x 2.35 | CE, FCC, NCC, IC | Hostless |
|
CMWC1ZZABR-107 |
-30 to 85 | Embedded antenna | 1 | SMD | 22 x 19 x 2.55 | FCC/IC/CE | Hostless |
|
WKM320AA1 |
-30 to 85 | Embedded antenna | 1 | SMD | 21.4 x 14.0 x 2.4 | FCC, ISED, Japan | Hostless |
Open source drivers, middleware and reference example applications to speed your software development.
Get your Linux based designs started with the full-featured and energy-efficient i.MX family of processors.
Sign in to access authorized secure information. Learn more about secure access rights.
Sign in and get access| Product | Status | Authorized For |
|---|
Important: After email verification refresh this page.
Highly secure information about this product portfolio is available, request access rights. Learn more about secure access rights.
Note: Your application will be reviewed individually by NXP.
Your request to gain secure access rights has been declined. If you think this has been declined in error, request access again.
Access More. Additional secure (restricted) information is available for this product portfolio. Request additional access.
We are currently processing your secure access rights request. Once processed, a notification will be sent to ${emailId}.
Some files related to your secure access rights are temporary unavailable due to a system error. Please check back.
Your access to some secure information has been disabled while we process the updates you made to your NXP Account > Profile. We'll send you an email when the verification process is completed.
There is no information to display.
500 characters remaining.
*Describe the justification for your access request for the approver.